TMC5240

RECOMMENDED FOR NEW DESIGNS

36V 2ARMS+ Smart Integrated Stepper Driver and Controller

Part Models
4
1ku List Price
Starting From $3.26

Part Details

  • Voltage Range 4.5V to 36V DC
  • Low RDS(ON) (HS + LS): 230 mΩ Typical (TA = 25°C)
  • Current Ratings per H-Bridge (Typical at 25°C):
  • IMAX = 5.0A (Bridge Peak Current)
  • IRMS = 2.1ARMS (3A Sine Wave Peak)
  • Fully Integrated Lossless Current Sensing
  • Eight-Point Motion Controller for Minimum Jerk
  • SPI and Single Wire UART
  • Encoder Interface and 2x Reference Switch Input
  • Highest Resolution 256 Microsteps per Full Step
  • Flexible Wave Table and Phase Shift to Match Motor
  • Jerk-Free Combination of StealthChop2 and SpreadCycle
  • StealthChop2 Silent Motor Operation
  • SpreadCycle Highly Dynamic Motor Control Chopper
  • StallGuard2 and StallGuard4 Sensorless Motor Load Detection
  • CoolStep Current Control for Energy Savings up to 75%
  • Passive Braking and Freewheeling Mode
  • Motor Phase Temperature Estimation
  • Chip Temperature Measurement
  • General Purpose Analog Input
  • Full Protection and Diagnostics
  • Overvoltage Protection Output
  • Compact 5mm x 5mm TQFN32 Package or 9.7mm x 4.4mm TSSOP38
TMC5240
36V 2ARMS+ Smart Integrated Stepper Driver and Controller
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Stepper Motor Driver 1
TMC2210 RECOMMENDED FOR NEW DESIGNS Silent stepper motor driver 4.5 to 36V, up to 2.1A with S/D Interface, 256 µSteps, SpreadCycle and Stealthchop2
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
TMC5240-EVAL

Evaluation Board for TMC5240

Features and Benefits

  • 2-phase stepper motor up to 2.0A coil current (3.0A peak)
  • Supply Voltage 4.5 to 36V DC
  • SPI and Single Wire UART
  • Encoder Interface and 2x Ref.-Switch Input
  • 1 to 256 microsteps
  • Flexible wave table and phase shift to match motor
  • StealthChop2 silent PWM mode
  • StallGuard4 sensorless motor load detection
  • Motion Controller
  • Position Mode
  • Velocity Mode
  • EightPoint™ Ramp
  • ABN Encoder Interface
  • 2A RMS, 36V

Product Details

The TMC5240-EVAL allows you to explore all functions of the TMC5240.

The TMC5240-EVAL-KIT is a set of one MCU board Landungsbruecke, one Eselsbruecke and one TMC5240-EVAL driver board. It allows for a quick and simple start within only minutes to make your motor turning, while still providing full access to all registers and full functionality and diagnostics.

For diagnosis, all signals between MCU and TMC5240 are accessible with probes on the bridge board. TMC5240-EVAL can be used with or without the Landungsbruecke MCU board.

All you need to get started is a power supply and ADI Trinamic's free and easy to use TMCL-IDE. This graphical user interface allows quick setup and supports the use of commands in direct mode, monitors real-time behavior visualized in graphs, and logs and stores data. All settings can simply be exported for your own firmware project.

More about the TMCL-IDE

eval board
TMC5240-BOB

Evaluation Board for TMC5240

Features and Benefits

  • CoolStep™
  • Passive Braking
  • SpreadCycle™
  • StallGuard2™
  • StealthChop2™
  • StallGuard4™
  • Short Detection
  • MicroPlyer™
  • DcStep™
  • Motion Controller
  • Position Mode
  • Velocity Mode
  • EightPoint™ Ramp
  • ABN Encoder Interface
  • 1 to 256 Microsteps
  • 2A RMS, 36V

Product Details

The TMC5240 breakout board is a development board with the dedicated TMC5240AUU+ IC. It is designed to give users the chance to rapidly prototype their applications - making it possible to immediately check how the motor performs with TMC chips while developing the application's software.

TMC5240-EVAL
Evaluation Board for TMC5240
TMC5240-BOB
Evaluation Board for TMC5240

Latest Discussions

Recently Viewed