TMC2210
RECOMMENDED FOR NEW DESIGNSSilent stepper motor driver 4.5 to 36V, up to 2.1A with S/D Interface, 256 µSteps, SpreadCycle and Stealthchop2
- Part Models
- 4
- 1ku List Price
- Starting From $2.78
Part Details
- Voltage Range 4.5V to 36V DC
- Low RDS(ON) (HS + LS): 230mΩ Typical (TA = 25°C)
- Current Ratings per H-Bridge (Typical at 25°C):
- IMAX = 5.0A (Bridge Peak Current)
- IRMS = 2.1ARMS (3A Sine Wave Peak)
- Step/Direction (S/D) Interface with MicroPlyer Step Interpolation
- Fully Integrated Lossless Current Sensing
- Highest Resolution 256 Microsteps per Full Step
- StealthChop2™ Silent Motor Operation
- SpreadCycle™ Highly Dynamic Current Control
- Full Protection and Diagnostics
- Overvoltage Protection Output
- Compact 5mm x 5mm TQFN32 Package or 9.7mm x 4.4mm TSSOP38
The TMC2210 is a high-performance stepper motor driver IC with configuration options via package pins and additional diagnostic outputs. It combines industries’ most advanced stepper motor driver based on the 256 microsteps built-in indexer and two fully integrated 36V, 3.0A (max) H-Bridges plus non-dissipative Integrated Current Sensing (ICS). ADI Trinamic's StealthChop2™ chopper ensures absolutely noiseless operation combined with maximum efficiency and best motor torque. High integration, high energy efficiency, and a small form factor enable miniaturized and scalable systems for cost effective solutions while giving best in class performance.
Applications
- IOT & Handheld devices
- Battery operated motors
- Printers, POS
- Toys
- Office and home automation
- CCTV, Security
- HVAC
- Mobile medical devices
Technical Details
TMC2210ATJ+ | TMC2210AUU+ | |
Status | Active | Active |
Axes | 1 | 1 |
Motor Supply | 4.5 to 36V | 4.5 to 36 |
Microsteps | 1 to 256 | 1 to 256 |
Step/Dir | ✓ | ✓ |
MicroPlyer™ | ✓ | ✓ |
Passive Braking | ✓ | ✓ |
SpreadCycle™ | ✓ | ✓ |
StealthChop2™ | ✓ | ✓ |
Phase Current, RMS | 2.1A | 2.1A |
Package | TQFN32 (5x5) | TSSOP38 (9.7x4.4) |
Documentation
Data Sheet 1
User Guide 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
TMC2210ATJ+ | 32-LFCSP-5X5X0.75 | ||
TMC2210ATJ+T | 32-LFCSP-5X5X0.75 | ||
TMC2210AUU+ | 38-TSSOP_4.4_EP-4.4_MM | ||
TMC2210AUU+T | 38-TSSOP_4.4_EP-4.4_MM |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Stepper Motor Driver 1 | ||
TMC2240 | RECOMMENDED FOR NEW DESIGNS | 36V 2ARMS+ Smart Integrated Stepper Driver with S/D and SPI |