TMC5271

RECOMMENDED FOR NEW DESIGNS

2.1V to 20V, 1.6ARMS Stepper Driver and Controller

Part Models
2
1ku List Price
Starting From $3.96

Part Details

  • 2.1V to 20V DC Voltage Range 
  • Two 20V H-Bridges 
  • Low RDS(ON) (HS Plus LS): 0.155Ω Typical (TA = +25°C)
  • Current Ratings per H-Bridge (Typical at +25°C): 
    • Bridge Peak Current IMAX = 3.0AMAX 
    • Full-Scale Current IFS = 1.6ARMS (2.24A Sine-Wave Peak) 
  • Fully Integrated Lossless Current Sensing (ICS) 
  • Eight-Point Motion Controller for Minimum Jerk 
  • Step/Direction Interface with MicroPlyer™ Step Interpolation 
  • SPI or Single-Wire UART Interface 
  • Quadrature Encoder Interface 
  • Reference Switch Inputs 
  • TriCoder Sensorless Standstill Steploss Detection and Full-Step Encoder
  • Highest Resolution with 256 Microsteps per Full Step
  • StealthChop2 Silent Motor Operation
  • SpreadCycle™ Highly Dynamic Chopper Mode
  • StallGuard2™ and StallGuard4™ Sensorless Motor Load Detection
  • CoolStep® Current Control for Energy Savings up to 75%
  • Passive Braking and Freewheeling Mode
  • Bridge Disable, Reset, and Low-Power Mode
  • Motor Phase and Chip Temperature Measurement
  • Full Protection and Diagnostics
  • 2.97mm × 3.13mm, 36-Pin WLCSP
TMC5271
2.1V to 20V, 1.6ARMS Stepper Driver and Controller
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Design Tool 1


Evaluation Kits

eval board
TMC5271-BOB

TMC5271 Evaluation Board

Features and Benefits

  • TMC5271 Stepper Motor Driver & Controller
  • Supply Voltage 2.1V to 20V DC
  • Iphase up to 1.6ARMS
  • StealthChop2 Silent PWM Mode
  • StallGuard4 Sensorless Motor Load Detection
  • TriCoder Sensorless Standstill Steploss Detection and Full Step Encoder
  • Board Width 1.0", Board Height 1.0"
  • 2 x 10 Pin 0.1" Header Rows for Connectors

Product Details

eval board
TMC5271-EVAL

Evaluation Board for TMC5271

Features and Benefits

  • CoolStep™
  • Passive Braking
  • Short Detection
  • Slope Control
  • StallGuard2™
  • MicroPlyer™
  • DcStep™
  • Position Mode
  • Velocity Mode
  • Dual Encoder
  • MicroPlyer™
  • 2-phase stepper motor up to 1.6 A (RMS) coil current (2.24 A (PEAK))
  • Supply Voltage 2.1 to 20 V DC
  • SPI and Single Wire UART
  • Encoder Interface and Ref.-Switch Input
  • 1 to 256 microsteps
  • StealthChop2 silent PWM mode
  • StallGuard4 sensorless motor load detection
  • TriCoder Sensorless Standstill Steploss Detection and Full Step Encoder

Product Details

The TMC5271-EVAL-KIT allows you to explore all functions of the TMC5271.

The TMC5271-EVAL-KIT is a set of one MCU board Landungsbruecke, one Eselsbruecke and one TMC5271-EVAL driver board. It allows for a quick and simple start within only minutes to make your motor turning, while still providing full access to all registers and full functionality and diagnostics.

For diagnosis, all signals between MCU and TMC5271 are accessible with probes on the bridge board. TMC5271-EVAL-KIT can be used with or without the Landungsbruecke MCU board.

All you need to get started is a power supply and ADI Trinamic's free and easy to use TMCL-IDE. This graphical user interface allows quick setup and supports the use of commands in direct mode, monitors real-time behavior visualized in graphs, and logs and stores data. All settings can simply be exported for your own firmware project.

More about the TMCL-IDE

TMC5271-BOB
TMC5271 Evaluation Board
TMC5271-EVAL
Evaluation Board for TMC5271

Latest Discussions

Recently Viewed