BLDC / EC Motor Driver
searchIcon
banner background image

BLDC / EC Motor Driver

ADI Trinamic’s integrated 3-phase driver ICs for brushless DC (BLDC) motors and PMSM allow you to design highly efficient drives. The drivers allow for control for sine-commutation of 3-phase motors using 6-line control or SPI from the CPU. Power MOSFETs, a charge-pump, and current feedback options are all packed on the 3-phase driver for BLDC and PMSM motors, making it a highly efficient solution for powerful drives.

ADI Trinamic’s integrated 3-phase driver ICs for brushless DC (BLDC) motors and PMSM allow you to design highly efficient drives. The drivers allow for control for sine-commutation of 3-phase motors using 6-line control or SPI from the CPU. Power MOSFETs, a charge-pump, and current feedback options are all packed on the 3-phase driver for BLDC and PMSM motors, making it a highly efficient solution for powerful drives.

FOC Servo Out of the Box

Field oriented control (FOC) is the most efficient way to drive motors. It transforms actual phase currents from stator-fixed to field-synchronous coordinate systems by using two mathematical transformations. The resulting coordinate system has only two dimensions (magnetic flux and torque), which are orthogonal components and can be visualized as a vector; hence FOC may sometimes be called vector control. FOC was originally developed for high end applications and has traditionally been difficult to implement. ADI Trinamicâ„¢ technology offers FOC as an easy-to-use hardware building block.
campaign-image
campaign-image

FOC Servo Out of the Box

Field oriented control (FOC) is the most efficient way to drive motors. It transforms actual phase currents from stator-fixed to field-synchronous coordinate systems by using two mathematical transformations. The resulting coordinate system has only two dimensions (magnetic flux and torque), which are orthogonal components and can be visualized as a vector; hence FOC may sometimes be called vector control. FOC was originally developed for high end applications and has traditionally been difficult to implement. ADI Trinamicâ„¢ technology offers FOC as an easy-to-use hardware building block.