MXD1811

PRODUCTION

Low-Power µP Reset Circuits in 3-Pin SC70/SOT23

Part Models
8
1ku List Price
Starting From $1.38
Viewing:

Part Details

  • Precision Monitoring of +2.5V, +3V, +3.3V, and +5V Power-Supply Voltages
    • Available in Four Reset Output Configurations
    • Factory-Set Reset Threshold Voltages: 2.18V, 2.31V, 2.55V, 2.88V, 3.06V, 4.12V, 4.37V, 4.62V
    • ±2.5% Reset Threshold Accuracy Over Temperature
    • Fixed Reset Timeout Period: 100ms (min)
    • Guaranteed RESET/active-low RESET Valid to VCC = +1V
    • Debounced Manual Reset Detect (MXD1813/MXD1818)
    • Power-Supply Transient Immunity
    • No External Components
    • Low Power Consumption (4µA)
    • Pin Compatible with DS181_ Products (SOT23)
    • 3-Pin SC70 and SOT23 Packages
MXD1811
Low-Power µP Reset Circuits in 3-Pin SC70/SOT23
MXD1810, MXD1811, MXD1812, MXD1813, MXD1815, MXD1816, MXD1817, MXD1818: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MXD1811 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed