MAX9993

LAST TIME BUY

High-Linearity 1700MHz to 2200MHz Down-Conversion Mixer with LO Buffer/Switch

Lowest Noise, Highest Linearity, 1700MHz to 2200MHz SiGe Downconversion Mixer for Base Stations

Part Models
2
1ku List Price
Starting From $10.09
Viewing:

Part Details

  • +23.5dBm Input IIP3
  • 1700MHz to 2200MHz RF Frequency Range
  • 40MHz to 350MHz IF Frequency Range
  • 1400MHz to 2000MHz LO Frequency Range
  • 8.5dB Conversion Gain
  • 9.5dB Noise Figure
  • Integrated LO Buffer
  • Switch-Selectable (SPDT), Two LO Inputs
  • Low 0 to +6dBm LO Drive
  • 40dB LO1-to-LO2 Isolation
MAX9993
High-Linearity 1700MHz to 2200MHz Down-Conversion Mixer with LO Buffer/Switch
MAX9993: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Product 4
MAX9987 +14dBm to +20dBm LO Buffers/Splitters with ±1dB Variation
MAX9990 +14dBm to +20dBm LO Buffers with ±1dB Variation
MAX9981 825MHz to 915MHz, Dual SiGe High-Linearity Active Mixer
MAX9982 825MHz to 915MHz, SiGe High-Linearity Active Mixer
VCO Buffers and Splitters 2
MAX9988 Obsolete +14dBm to +20dBm LO Buffers/Splitters with ±1dB Variation
MAX9989 PRODUCTION +14dBm to +20dBm LO Buffers with ±1dB Variation
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max9993 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed