MAX9986A

PRODUCTION

SiGe High-Linearity, 815MHz to 1000MHz Downconversion Mixer with LO Buffer/Switch

Fully Integrated Downconverter Delivers 8.2dB of Gain, +25dBm of IIP3, 10dB of Noise Figure, and 69dBc of 2LO - 2RF Rejection while Replacing a Mixer, Two Amps, Two Baluns, an LO Switch, Plus Dozens of Discretes!

Part Models
2
1ku List Price
Starting From $10.27

Part Details

  • 815MHz to 1000MHz RF Frequency Range
  • 960MHz to 1180MHz LO Frequency Range (MAX9986A/MAX9986)
  • 570MHz to 850MHz LO Frequency Range (MAX9984)
  • 50MHz to 250MHz IF Frequency Range
  • 8.2dB Conversion Gain
  • +25dBm Input IIP3
  • +14.8dBm Input 1dB Compression Point
  • 10dB Noise Figure
  • 69dBc 2LO-2RF Spurious Rejection at PRF = -10dBm
  • Integrated LO Buffer
  • Integrated RF and LO Baluns for Single-Ended Inputs
  • Low -3dBm to +3dBm LO Drive
  • Built-In SPDT LO Switch with 49dB LO1 to LO2 Isolation and 50ns Switching Time
  • Pin Compatible with MAX9994/MAX9996 1700MHz to 3000MHz Mixers
  • Functionally Compatible with MAX9993
  • External Current-Setting Resistors Provide Option for Operating Mixer in Reduced Power/Reduced Performance Mode
  • Lead-Free Package Available
  • MAX9986A
    SiGe High-Linearity, 815MHz to 1000MHz Downconversion Mixer with LO Buffer/Switch
    Ask a Question

    Documentation

    Learn More

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Hardware Ecosystem

    Parts Product Life Cycle Description
    I/Q Demodulators 2
    MAX2022 PRODUCTION High-Dynamic-Range, Direct Up/Downconversion 1500MHz to 3000MHz Quadrature Modulator/Demodulator
    MAX2021 PRODUCTION High-Dynamic-Range, Direct Up-/Downconversion 650MHz to 1200MHz Quadrature Mod/Demod
    I/Q Downconverters/Receivers 10
    MAX9984 PRODUCTION SiGe High-Linearity, 400MHz to 1000MHz Downconversion Mixer with LO Buffer/Switch
    MAX9993 LAST TIME BUY High-Linearity 1700MHz to 2200MHz Down-Conversion Mixer with LO Buffer/Switch
    Modal heading
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Latest Discussions

    No discussions on MAX9986A yet. Have something to say?

    Start a Discussion on EngineerZone®