MAX2029

PRODUCTION

High-Linearity, 815MHz to 1000MHz Upconversion/Downconversion Mixer with LO Buffer/Switch

Industry's Highest Performing, Fully Integrated SiGe Passive Mixer, Featuring Superior IP3, 2RF - 2LO and LO ±2IF Performance

Part Models
1
1ku List Price
Starting From $10.02

Part Details

  • 815MHz to 1000MHz RF Frequency Range
  • 570MHz to 900MHz LO Frequency Range
  • 960MHz to 1180MHz LO Frequency Range (Refer to the MAX2031 Data Sheet)
  • DC to 250MHz IF Frequency Range
  • 6dB/6.5dB (Upconverter/Downconverter) Conversion Loss
  • 36.5dBm/39dBm (Downconverter/Upconverter) Input IP3
  • +25dBm/+27dBm (Upconverter/Downconverter) Input 1dB Compression Point
  • 6.7dB Noise Figure
  • Integrated LO Buffer
  • Integrated RF and LO Baluns
  • Low -3dBm to +3dBm LO Drive
  • Built-In SPDT LO Switch with 53dB Isolation and 50ns Switching Time
  • Pin Compatible with the MAX2039/MAX2041 1700MHz to 2200MHz Mixers
  • External Current-Setting Resistor Provides Option for Operating Mixer in Reduced-Power/Reduced-Performance Mode
  • Lead-Free Package Available
MAX2029
High-Linearity, 815MHz to 1000MHz Upconversion/Downconversion Mixer with LO Buffer/Switch
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
I/Q Demodulators 2
MAX2022 PRODUCTION High-Dynamic-Range, Direct Up/Downconversion 1500MHz to 3000MHz Quadrature Modulator/Demodulator
MAX2021 PRODUCTION High-Dynamic-Range, Direct Up-/Downconversion 650MHz to 1200MHz Quadrature Mod/Demod
I/Q Downconverters/Receivers 9
MAX9984 PRODUCTION SiGe High-Linearity, 400MHz to 1000MHz Downconversion Mixer with LO Buffer/Switch
MAX9986 LAST TIME BUY SiGe High-Linearity, 815MHz to 995MHz Downconversion Mixer with LO Buffer/Switch
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX2029EVKIT

Evaluation Kit for the MAX2029

Features and Benefits

  • Fully Assembled and Tested
  • 50Ω SMA Connectors on Input and Output Ports
  • 815MHz to 1000MHz RF Frequency Range
  • 570MHz to 900MHz LO Frequency Range
  • 960MHz to 1180MHz LO Frequency Range (Refer to the MAX2029 Data Sheet)
  • DC to 250MHz IF Frequency Range
  • 6dB/6.5dB (Upconverter/Downconverter) Conversion Loss
  • 36.5dBm/39dBm (Downconverter/Upconverter) Input IP3
  • +25dBm/+27dBm (Upconverter/Downconverter) Input 1dB Compression Point
  • 6.7dB Noise Figure
  • Integrated LO Buffer
  • Integrated RF and LO Baluns
  • Low -3dBm to +3dBm LO Drive
  • Built-In SPDT LO Switch with 43dB LO1 to LO2 Isolation and 50ns Switching Time
  • External Current-Setting Resistor Provides Option for Operating Mixer in Reduced Power/Reduced Performance Mode

Product Details

MAX2029 evaluation kit (EV kit) simplifies the evaluation of the MAX2029 815MHz to 1000MHz RF frequency range, GSM/cellular base-station transmitter, or receiver application MAX2029 upconversion/downconversion mixer. It is fully assembled and tested at the factory. Standard 50Ω SMA connectors are included on the EV kit’s input and output ports to allow quick and easy evaluation on the test bench.

This document provides a list of test equipment required to evaluate the device, a straight-forward test procedure to verify functionality, a description of the EV kit circuit, the circuit schematic, a bill of materials (BOM) for the kit, and images for each layer of the PC board.

Applications

  • Cellular Band WCDMA and cdma2000® Base Stations
  • Digital and Spread-Spectrum Communication Systems
  • GSM 850/GSM 900 2G and 2.5G EDGE Base Stations
  • Microwave and Fixed Broadband Wireless Access
  • Microwave Links
  • Military Systems
  • PHS/PAS Base Stations
  • Predistortion Receivers
  • Private Mobile Radios
  • TDMA and Integrated Digital Enhanced Network (iDEN®) Base Stations
  • WiMAX™ Base Stations and Customer Premise Equipment
  • Wireless Local Loop

MAX2029EVKIT
Evaluation Kit for the MAX2029

Latest Discussions

No discussions on MAX2029 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed