MAX9286

PRODUCTION

Quad 1.5Gbps GMSL Deserializer with Coax or STP Input and CSI-2 Output

Integrated GMSL Deserializer Receives and Automatically Synchronizes Video from Up to Four Serializers

Part Models
6
1ku List Price
Starting From $15.78

Part Details

  • Ideal for Multicamera Stream Applications
    • Works with Low-Cost 50Ω Coax Cable and FAKRA Connectors or 100Ω STP
    • Data from Image Sensors Are Synchronized to the Same Pixel
    • Automatic Internal/External Generation of Camera Sync
    • Equalization Allows 15m Length Cable Operation at Full Speed
  • Multiple Input/Output Features for System Flexibility
    • 1 to 4 Lane CSI-2 Output with 80Mbps to 1200Mbps Per Lane
    • Swappable/Selectable Serial Input/Output with Swappable Polarity
    • 9.6kbps to 1Mbps Control Channel in UART, Mixed UART/I²C, or I²C Mode with Clock Stretch Capability
  • Peripheral Features for System Power-Up and Verification
    • Built-In PRBS Tester for BER Testing of the Serial Link
    • Programmable Choice of Nine Default Device Addresses
    • Two Dedicated GPIO Ports
    • High-Immunity Mode for Maximum Control-Channel Noise Rejection
  • Meets Rigorous Automotive and Industrial Requirements
    • -40°C to +105°C Operating Temperature
    • ±8kV Contact, ±20kV Air ISO 10605 and ±8kV Contact, ±12kV IEC 61000-4-2 ESD Protection
MAX9286
Quad 1.5Gbps GMSL Deserializer with Coax or STP Input and CSI-2 Output
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 1

Design Note 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Gigabit Multimedia Serial Link (GMSL) 1
MAX9271 PRODUCTION 16-Bit GMSL Serializer with Coax or STP Cable Drive
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX9286COAXEVKIT

Evaluation Kit for MAX9286

Features and Benefits

  • Four Input Channels, FAKRA Connectors (Four Cables Included)
  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • USB-PC Connection (Cable Included)
  • USB Powered
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX9286 evaluation kit (EV kit) provides a proven design to evaluate the MAX9286 quad 1.5Gbps gigabit multimedia serial link (GMSL) deserializer with spread spectrum and full-duplex control channel with the use of a standard FAKRA coax cable. The EV kit also includes Windows XP®-, Windows Vista®-, and Windows 7-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the device. The EV kit comes with the MAX9286GTN+ IC installed at U1.

For complete GMSL evaluation using a standard FAKRA coax cable, order the MAX9286 coax EV kit and a companion serializer board (e.g., the MAX9271 coax EV kit). For evaluating with STP cable, also order the MAXCOAX2STP-HSD adapter kit and refer to its data sheet. Only one adapter kit is needed per link (connecting serializer and deserializer boards).

Applications

  • 3D Camera Systems
  • Machine Vision Systems
  • Surround View Camera Systems

MAX9286COAXEVKIT
Evaluation Kit for MAX9286

Latest Discussions

Recently Viewed