MAX86177

PRODUCTION

Quad-Channel AFE for Low-Power Heart Rate Monitor and Pulse Oximeter

Best-in-Class Signal-to-Noise Ratio (SNR) for Addressing Low Perfusion and New Use Cases

Part Models
2
1ku List Price
Starting From $4.24

Part Details

  • Complete Single-Channel Optical Data Acquisition System
  • Ultra Low-Power Operation for Wearable Devices
    • Low-Power Operation, Optical Readout Channel < 11micro;A at 25fps
    • Exposure Integration Period Ranging from 14.6µs to 117.1µs
    • Low Shutdown Current < 1µA
  • Excellent Top-End Dynamic Range > 98dB in White Card Loop-Back Test (Nyquist Sample-to-Sample Variance)
  • Extended Dynamic Range up to 118dB (100fps, Measurement Averaging and Off-Chip Filtering)
  • Supports Frame Rates from 1fps to 1.9kfps
  • High Resolution 20-bit Charge Integrating ADCs
  • Low Dark Current Noise of < 50pA RMS (Sample-to-Sample Variance in 118.2µs Integration Time)
  • Excellent Ambient Range and Rejection Capability
    • > 200µA Ambient Photodetector Current
    • > 80dB Ambient Rejection at 120Hz (Measurement Averaging = 2)
MAX86177
Quad-Channel AFE for Low-Power Heart Rate Monitor and Pulse Oximeter
Ask a Question

Documentation

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Optical AFEs 2
MAX86171 PRODUCTION Low-Noise AFE for Pulse Oximeter and Heart Rate Monitor
MAX86176 PRODUCTION Ultra-Low-Power, Optical PPG and Single-Lead ECG AFE
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
MAX86177EVSYS

Evaluation Kit for the MAX86177

Features and Benefits

  • Quick Evaluation of the MAX86177
  • Supports Optimization of Configurations
  • Facilitates Understanding MAX86177 Architecture and Solution Strategy
  • Real-Time Monitoring
  • Data Logging Capabilities
  • On-Board Accelerometer
  • Bluetooth® LE
  • Windows® 10-Compatible GUI Software

Product Details

The MAX86177 evaluation system (EV system) allows for the quick evaluation of the MAX86177 optical AFE for applications at various sites on the body, particularly the wrist. The EV sys supports both I2C and SPI compatible interfaces. The EV sys has four optical readout channels that operate simultaneously. The EV sys allows flexible configurations to optimize measurement signal quality at minimal power consumption. The EV sys supports file logging and flash logging, allowing the user to disconnect from the computer for more convenient data capturing sessions, such as overnight or outdoor running.

The EV sys consists of two boards. MAXSENSORBLE_ EVKIT_B is the main data acquisition board while MAX86177_OSB_EVKIT_A is the sensor daughter board for the MAX86177. To enable PPG measurement capabilities, the sensor board contains six LEDs (two OSRAM SFH7016, red, green, and IR 3-in-1 LED package) and eight discrete photodiodes (OSRAM SFH2704), and an accelerometer. The EV sys is powered through a LiPo battery attached inside it and can be charged using a Type-C port. The EV Sys communicates with MAX86177GUI (should be installed in user’s system) using Bluetooth® built into Windows (Win BLE). The EV sys contains the latest firmware but comes with the programming circuit board MAXDAP-TYPE-C in case a firmware upgrade is needed.

Applications

  • Optical Heart Rate
  • Optimized performance for high SNR PPG signal to detect
  • Oxygen Saturation (SpO2)
  • Suitable for Wrist, Finger, Ear, Chest, and Abdomen
  • Wearable Devices for Fitness, Wellness & Medical Applications

MAX86177EVSYS
Evaluation Kit for the MAX86177

Latest Discussions

No discussions on MAX86177 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed