MAX86160

LAST TIME BUY

Integrated Heart-Rate Sensor for In-Ear Applications

Smallest Integrated Optical Heart Rate Sensor

Part Models
2
1ku List Price
price unavailable

Part Details

  • Miniature 4.3mm x 2.8mm x 1.45mm 18-pin Optical Module
    • Optical-Grade, Robust Glass Eliminates Customer Cover Glass
  • High In-Band 13Hz Signal-to-Noise Ratio (SNR) Reflective Heart Rate Monitor and Medical-Grade Pulse Oximeter
  • Ultra Low-Power Operation for Mobile Device
    • Zero-Power Shutdown Current (0.7µA, typ)
  • -40°C to +85°C Operating Temperature Range
MAX86160
Integrated Heart-Rate Sensor for In-Ear Applications
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Optical AFEs 2
MAX30101 PRODUCTION High-Sensitivity Pulse Oximeter and Heart-Rate Sensor for Wearable Health
MAX30102 PRODUCTION High-Sensitivity Pulse Oximeter and Heart-Rate Sensor for Wearable Health
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX86160EVSYS

Evaluation System for the MAX86160

Features and Benefits

  • Quick Evaluation of the MAX86160
  • Supports Optimization of Configurations
  • Facilitates Understanding MAX86160 Architecture and Solution Strategy
  • Real-time Monitoring
  • Data Logging Capabilities
  • On-Board Accelerometer
  • Bluetooth LE

Product Details

The MAX86160 Evaluation System (EVSYS) allows for the quick evaluation of the MAX86160 optical AFE for applications at various sites on the body, particularly in-ear applications. The MAX86160 supports a standard I2C-compatible interface. MAX86160 consists of two optical readout channels that can operate simultaneously (Green and IR). The EVSYS allows flexible configurations to optimize measurement signal quality at minimal power consumption, and helps the user quickly learn to configure and use the MAX86160.

The EVSYS consists of two circuit boards. The MAXSensorBLE is the main data acquisition board while the MAX86160_Flex_Bd_EVKIT is a sensor rigid-flex board. The EVSYS can be powered using the USB-C supply or LiPo Battery.

The EVSYS comes with a MAX86160EFN+ device in an 18-lead OESIP package.

Applications

  • Disposable Patch Sensors
  • Fitness Assistant Devices
  • Smartphones/Tablets
  • Wearable and Hearable Devices

MAX86160EVSYS
Evaluation System for the MAX86160

Latest Discussions

No discussions on MAX86160 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed