MAX8536

PRODUCTION

ORing MOSFET Controllers with Fastest Fault Isolation for Redundant Power Supplies

Simplest, smallest OR-ing MOSFET Controllers with Fastest Reverse-Current Protection

Part Models
2
1ku List Price
Starting From $3.29
Viewing:

Part Details

  • Simple, Integrated, and Inexpensive ORing MOSFET Controller
  • ORing MOSFET Drive for 12V (MAX8535/MAX8585) and 3.3V or 5V (MAX8536) Bus
  • Eliminates ORing Diode Power Dissipation and Reverse Leakage Current
  • Provides N + 1 Redundant Supply Capability for Highly Reliable Systems
  • Isolates Failed Supply from Output Bus in <1µs
  • Reverse-Current Flow Detection
  • Programmable Soft-Start
  • Logic-Enable Input
  • Adjustable Overvoltage and Undervoltage Trip Points
  • Fault-Indicator Output
  • Space-Saving 8-Pin µMAX Package
MAX8536
ORing MOSFET Controllers with Fastest Fault Isolation for Redundant Power Supplies
MAX8535, MAX8536, MAX8585: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX8536EVKIT

Evaluation Kit for the MAX8536

Features and Benefits

  • Fault Power-Supply Isolation for 5V and 3.3V Bus
  • Eliminates ORing Diode Power Dissipation
  • Reverse-Current Detection
  • Adjustable Undervoltage Threshold (Configured to 2.9V)
  • Adjustable Overvoltage Threshold (Configured to 5.75V)
  • Active-Low FAULT Output Status Indicator
  • Adjustable Soft-Start
  • Up to 20A of Load Current
  • Surface-Mount Construction
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX8536 evaluation (EV) kit circuit demonstrates the functionality of the MAX8536 ORing MOSFET controller that provides redundancy and fault isolation to highly reliable power systems. The EV kit board can operate in 5V and 3.3V systems. The EV kit is configured for 5V operation.

During startup, the EV kit monitors the voltage difference between a power supply and a power bus. Once the voltage difference is less than 0.4V (typ), the IC turns on two ORing MOSFETs, linking the power supply and power bus. Once the MOSFETs are on, the EV kit monitors the load current and voltages to protect against undervoltage (UVP), overvoltage (OVP), and reverse-current fault conditions.

The OVP and UVP thresholds are adjustable and can be disabled. The UVP threshold is set to 2.9V, and the OVP threshold is set to 5.75V. An active-low FAULT signal output is provided for circuit monitoring.

Applications

  • Network/Telecom Power Supplies
  • On-Board Redundant Power Supplies in Blade Servers
  • Rectifiers
  • Redundant Power Supplies in High-Availability Systems
  • Silver Box Supplies for Servers

MAX8535EVKIT

Evaluation Kit for the MAX8535

Features and Benefits

  • Fault Power-Supply Isolation for 12V Bus
  • Eliminates ORing Diode Power Dissipation
  • Reverse-Current Detection
  • Adjustable Undervoltage Threshold (Configured to 8V)
  • Adjustable Overvoltage Threshold (Configured to 13.7V)
  • Active-Low FAULT Output Status Indicator
  • Adjustable Soft-Start
  • Up to 20A of Load Current
  • Surface-Mount Construction
  • Fully Assembled and Tested

Product Details

The MAX8535 evaluation (EV) kit circuit demonstrates the functionality of the MAX8535 ORing MOSFET controller that provides redundancy and fault isolation to highly reliable power systems. The MAX8535 EV kit board operates in 12V systems.

During startup, the EV kit monitors the voltage difference between a power supply and a power bus. Once the voltage difference is less than 0.4V, the MAX8535 turns on two ORing MOSFETs, linking the power supply and power bus. Once the MOSFETs are on, the EV kit monitors the load current and voltages to protect against undervoltage (UVP), overvoltage (OVP), and reverse-current fault conditions.

The OVP and UVP thresholds are adjustable and can be disabled. The UVP threshold is set to 8V and the OVP threshold is set to 13.75V. An active-low FAULT signal output is provided for circuit monitoring.

Applications

  • Network/Telecom Power Supplies
  • On-Board Redundant Power Supplies in Blade Servers
  • Rectifiers
  • Redundant Power Supplies in High-Availability Systems
  • Silver Box Supplies for Servers

MAX8536EVKIT
Evaluation Kit for the MAX8536
MAX8535EVKIT
Evaluation Kit for the MAX8535

Latest Discussions

No discussions on max8536 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed