MAX8520

PRODUCTION

Smallest TEC Power Drivers for Optical Modules

Industry's Smallest TEC Drivers for SFF/SFP Modules Reduce Heat Generation by 50%

Part Models
3
1ku List Price
Starting From $11.03

Part Details

  • Circuit Footprint of 0.31in²
  • Low-Profile Design
  • On-Chip Power MOSFETs
  • High-Efficiency Switch-Mode Design
  • Ripple Cancellation for Low Noise
  • Direct Current Control Prevents TEC Current Surges
  • 5% Accurate Adjustable Heating/Cooling Current Limits
  • 2% Accurate TEC Voltage Limit
  • No Dead Zone or Hunting at Low Output Current
  • ITEC Monitors TEC Current
  • 1% Accurate Voltage Reference
  • Switching Frequency Up to 1MHz
  • Synchronization (MAX8521)
MAX8520
Smallest TEC Power Drivers for Optical Modules
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Software Development 1

Latest Discussions

No discussions on MAX8520 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed