MAX825

PRODUCTION

5-Pin Microprocessor Supervisory Circuits with Watchdog Timer and Manual Reset

Industry's-First SOT Reset ICs with Watchdog and Manual Reset

Part Models
16
1ku List Price
Starting From $2.47
Viewing:

Part Details

  • Precision Monitoring of +2.5V, +3V, +3.3V, and +5V Power Supplies
  • Operating Current:
    • 6µA (MAX823L/M) (SC70)
    • 2µA (MAX825T/S/R/Z/Y) (SC70)
  • Fully Specified Over Temperature
  • 140ms min Power-On Reset
  • Guaranteed active-low RESET Valid to VCC = 1V
  • Power-Supply Transient Immunity
  • Watchdog Timer with 1.6s Timeout (MAX823/MAX824)
  • Manual Reset Input (MAX823/MAX825)
  • No External Components
MAX825
5-Pin Microprocessor Supervisory Circuits with Watchdog Timer and Manual Reset
MAX823, MAX823L, MAX823M, MAX823R, MAX823S, MAX823T, MAX823Y, MAX823Z, MAX824, MAX824L, MAX824M, MAX824R, MAX824S, MAX824T, MAX824Y, MAX824Z, MAX825, MAX825L, MAX825M, MAX825R, MAX825S, MAX825T, MAX825Y, MAX825Z: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Dual-Supply Monitors 3
MAX6358 PRODUCTION Dual/Triple-Voltage µP Supervisory Circuits
MAX6359 PRODUCTION Dual/Triple-Voltage µP Supervisory Circuits
MAX6360 PRODUCTION Dual/Triple-Voltage µP Supervisory Circuits
Single-Supply Monitors 7
MAX6316 PRODUCTION 5-Pin µP Supervisory Circuits with Watchdog and Manual Reset
MAX6317 PRODUCTION 5-Pin µP Supervisory Circuits with Watchdog and Manual Reset
MAX6318 PRODUCTION 5-Pin µP Supervisory Circuits with Watchdog and Manual Reset
MAX6319 PRODUCTION 5-Pin µP Supervisory Circuits with Watchdog and Manual Reset
MAX6320 PRODUCTION 5-Pin µP Supervisory Circuits with Watchdog and Manual Reset
MAX6321 PRODUCTION 5-Pin µP Supervisory Circuits with Watchdog and Manual Reset
MAX6322 PRODUCTION 5-Pin µP Supervisory Circuits with Watchdog and Manual Reset
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max825 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed