MAX814

PRODUCTION

±1% Accuracy, Low-Power, +3V and +5V µP Supervisory Circuits

1% Accurate Microprocessor Supervisory ICs

Part Models
15
1ku List Price
Starting From $6.71
Viewing:

Part Details

  • ±1% Worst-Case Reset Threshold Accuracy
  • 4.8V, 4.7V, 4.55V, 3.03V, or Adjustable Reset Thresholds
  • ±1% Low-Line Threshold Accuracy (MAX814) 60mV Above Reset Threshold
  • 200ms Reset Time Delay
  • Active-Low RESET Output
  • Active-High RESET Output (MAX814/MAX816)
  • 75µA Max Supply Current
  • Guaranteed active-low RESET Valid to VCC = 1V
  • Manual Reset Input
  • ±2% Power-Fail Comparator
  • Independent Watchdog with 1.56sec Timeout (MAX815)
  • Power-Supply Glitch Immunity
  • 8-Pin SO and DIP Packages
MAX814
±1% Accuracy, Low-Power, +3V and +5V µP Supervisory Circuits
MAX814, MAX815, MAX816: Typical Application Circuits
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Battery Backup IC 3
MAX801 PRODUCTION 8-Pin µP Supervisory Circuits with ±1.5% Reset Accuracy
MAX807 PRODUCTION Full-Featured µP Supervisory Circuit with ±1.5% Reset Accuracy
MAX808 PRODUCTION 8-Pin µP Supervisory Circuits with ±1.5% Reset Accuracy
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max814 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed