MAX7301

PRODUCTION

4-Wire-Interfaced, 2.5V to 5.5V, 20-Port and 28-Port I/O Expander

Part Models
6
1ku List Price
Starting From $4.83

Part Details

  • Industry-Standard 4-Wire Interface Simplifies Expansion of I/O Ports to Up to 28 I/Os Independent of Microprocessor Architecture
    • High-Speed, 26MHz, SPI-/QSPI™-/MICROWIRE®-Compatible Serial Interface
    • 2.25V to 5.5V Operation
    • 20 or 28 I/O Ports Configurable as Push-Pull Logic Output, Schmitt Logic Input or Schmitt Logic Input with Internal Pullup
    • Logic Transition Detection for Seven I/O Ports
  • Low Power Consumption Reduces Power-Supply Requirements
    • 11µA (max) Shutdown Current
MAX7301
4-Wire-Interfaced, 2.5V to 5.5V, 20-Port and 28-Port I/O Expander
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Direct from Battery LED/GPIO Drivers 9
MAX7300 PRODUCTION 2-Wire-Interfaced, 2.5V to 5.5V, 20-Port or 28-Port I/O Expander
MAX7310 PRODUCTION 2-Wire-Interfaced 8-Bit I/O Port Expander with Reset
MAX7311 PRODUCTION 2-Wire-Interfaced 16-Bit I/O Port Expander with Interrupt and Hot-Insertion Protection
MAX7312 PRODUCTION 2-Wire-Interfaced 16-Bit I/O Port Expander with Interrupt and Hot-Insertion Protection
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Reference Designs

Figure 1. CN0585 Simplified Block Diagram
CN0585 Circuits from the lab

Quad Channel, Low Latency, Data Acquisition and Signal Generation Module

Features and Benefits

  • 4 Analog Input Channels with Configurable Voltage Ranges
  • 4 Analog Output Channels with Configurable Voltage Ranges
  • 200 ns Latency between ADC Measurement and DAC Settling
  • Analog Front End Interface Connector
  • Modeling and Simulation Compatible with MATLAB and Python
  • FMC Connector Interface to FPGA

Part Used


Resources


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2022-10-31 03:03
    Low Latency Test and Measurement Kit – Hardware in the Loop
  • lazy blur
    VIDEO · 2023-04-03 03:08
    Personalized Low Latency Hardware in the Loop (HiL) Solution
CN0585
Quad Channel, Low Latency, Data Acquisition and Signal Generation Module

Latest Discussions