MAX701

PRODUCTION

Power-Supply Monitor with Reset

Power-On Reset + Manual Reset

Part Models
6
1ku List Price
Starting From $3.12
Viewing:

Part Details

  • Min 200ms Active-Low RESET Pulse on Power-Up, Power-Down, and During Low-Voltage Conditions
  • Reset Threshold Factory Trimmed for +5V Systems
  • No External Components or Adjustments with +5V-Powered Circuits
  • Debounced Manual Reset Input
  • Preset or Adjustable Voltage Detection (MAX700)
  • Adjustable Hysteresis (MAX700)
  • 8-Pin PDIP and Narrow SO Packages
MAX701
Power-Supply Monitor with Reset
MAX700, MAX701, MAX702: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Single-Supply Monitors 7
MAX809 PRODUCTION 3-Pin Microprocessor Reset Circuits
MAX810 PRODUCTION 3-Pin Microprocessor Reset Circuits
MAX811 PRODUCTION 4-Pin µP Voltage Monitors with Manual Reset Input
MAX812 PRODUCTION 4-Pin µP Voltage Monitors with Manual Reset Input
MAX6319 PRODUCTION 5-Pin µP Supervisory Circuits with Watchdog and Manual Reset
MAX6321 PRODUCTION 5-Pin µP Supervisory Circuits with Watchdog and Manual Reset
MAX6322 PRODUCTION 5-Pin µP Supervisory Circuits with Watchdog and Manual Reset
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX701 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed