MAX6856

PRODUCTION

Nanopower µP Supervisory Circuits with Manual Reset and Watchdog Timer

Nanopower µP Supervisory Circuits with Manual Reset and Watchdog Timer Ideal for Portable Applications

Part Models
11
1ku List Price
Starting From $2.31
Viewing:

Part Details

  • Ultra-Low 170nA (typ) Supply Current
  • Reset Thresholds from +1.575V to +4.625V in Approximately 100mV Increments
  • Six Minimum Reset Timeout Period Options from 10ms to 1200ms
  • Manual Reset Option
  • Watchdog Timer Option
  • Pin-Selectable 10ms/150ms (min) Reset Timeout Period (MAX6861/MAX6862/MAX6863)
  • Immune to Short VCC Transients
  • Guaranteed Reset Valid to VCC = +1.1V
  • Three Reset Output Options:
    • Push-Pull active-low RESET
    • Push-Pull RESET
    • Open-Drain active-low RESET
  • No External Components
  • Small 5-Pin SOT23 Package
  • Pin Compatible to the TPS3836/TPS3837/TPS3838 (MAX6861/MAX6862/MAX6863)
MAX6856
Nanopower µP Supervisory Circuits with Manual Reset and Watchdog Timer
MAX6854, MAX6855, MAX6856, MAX6858, MAX6860, MAX6861, MAX6862, MAX6863, MAX6864, MAX6865, MAX6866, MAX6867, MAX6868, MAX6869: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Product 3
MAX6403 µP Supervisory Circuits in 4-Bump (2 x 2) Chip-Scale Package
MAX6404 µP Supervisory Circuits in 4-Bump (2 x 2) Chip-Scale Package
MAX6405 µP Supervisory Circuits in 4-Bump (2 x 2) Chip-Scale Package
Single-Supply Monitors 11
MAX6326 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits
MAX6327 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits
MAX6328 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits
MAX6346 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits
MAX6347 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits
MAX6348 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits
MAX6400 PRODUCTION µP Supervisory Circuits in 4-Bump (2 x 2) Chip-Scale Package
MAX6401 PRODUCTION µP Supervisory Circuits in 4-Bump (2 x 2) Chip-Scale Package
MAX6402 PRODUCTION µP Supervisory Circuits in 4-Bump (2 x 2) Chip-Scale Package
MAX6427 PRODUCTION Low-Power, Single/Dual-Level Battery Monitors with Hysteresis
MAX6461 PRODUCTION Ultra-Low-Power Voltage Detectors and µP Supervisory Circuits
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX6856 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed