MAX6826

PRODUCTION

Dual, Ultra-Low-Voltage SOT23 µP Supervisors with Manual Reset and Watchdog Timer

Part Details

  • Monitor Primary VCC Supplies from +1.8V to +5.0V and Secondary VCC2 Supplies from +0.9V to +2.5V
  • User Adjustable RESET IN Down to +0.63V (MAX6826/MAX6827/MAX6828)
  • 140ms (min) Reset Timeout Delay
  • 1.6s Watchdog Timeout Period
  • Manual Reset Input
  • Three Reset Output Options
    • Push-Pull active-low RESET
    • Push-Pull RESET
    • Open-Drain active-low RESET
  • Guaranteed Reset Valid Down to VCC = +1.0V
  • Immune to Short Negative VCC Transients
  • No External Components
  • Small 6-pin SOT23 Packages
MAX6826
Dual, Ultra-Low-Voltage SOT23 µP Supervisors with Manual Reset and Watchdog Timer
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX6826 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed