MAX6748

PRODUCTION

µP Reset Circuits with Capacitor-Adjustable Reset/Watchdog Timeout Delay

Part Models
2
1ku List Price
Starting From $2.68

Part Details

  • Configurable Reset and Watchdog Options EnablesWide Variety of Applications
    • Factory-Set Reset Threshold Options from 1.575V to 5V in ~ 100mV Increments
    • Adjustable Reset Threshold Options
    • Single/Dual Voltage Monitoring
    • Capacitor-Adjustable Reset Timeout
    • Capacitor-Adjustable Watchdog Timeout
    • Min/Max (Windowed) Watchdog Option
    • Manual-Reset Input Option
    • Push-Pull or Open-Drain Active-Low RESET Output Options
  • 3.7µA Supply Current Reduces System Power Consumption
  • Integrated Power Supply Protection Increases Robustness
    • Power-Supply Transient Immunity
    • Guaranteed Active-Low RESET Valid for VCC ≥ 1V
  • 8-Pin SOT23 Packages Saves Board Space
  • AEC-Q100 Qualified. Refer to Ordering Information for Specific /V Trim Variants
MAX6748
µP Reset Circuits with Capacitor-Adjustable Reset/Watchdog Timeout Delay
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX6748 yet. Have something to say?

Start a Discussion on EngineerZone®