MAX6747

PRODUCTION

µP Reset Circuits with Capacitor-Adjustable Reset/Watchdog Timeout Delay

Part Models
19
1ku List Price
Starting From $2.54
Viewing:

Part Details

  • Configurable Reset and Watchdog Options EnablesWide Variety of Applications
    • Factory-Set Reset Threshold Options from 1.575V to 5V in ~ 100mV Increments
    • Adjustable Reset Threshold Options
    • Single/Dual Voltage Monitoring
    • Capacitor-Adjustable Reset Timeout
    • Capacitor-Adjustable Watchdog Timeout
    • Min/Max (Windowed) Watchdog Option
    • Manual-Reset Input Option
    • Push-Pull or Open-Drain Active-Low RESET Output Options
  • 3.7µA Supply Current Reduces System Power Consumption
  • Integrated Power Supply Protection Increases Robustness
    • Power-Supply Transient Immunity
    • Guaranteed Active-Low RESET Valid for VCC ≥ 1V
  • 8-Pin SOT23 Packages Saves Board Space
  • AEC-Q100 Qualified. Refer to Ordering Information for Specific /V Trim Variants
MAX6747
µP Reset Circuits with Capacitor-Adjustable Reset/Watchdog Timeout Delay
MAX6746, MAX6747, MAX6748, MAX6749, MAX6750, MAX6751: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max6747 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed