MAX6723

PRODUCTION

Dual/Triple Ultra-Low-Voltage SOT23 µP Supervisory Circuits

Part Models
6
1ku List Price
Starting From $4.20
Viewing:

Part Details

  • VCC1 (primary supply) Reset Threshold Voltages from 1.58V to 4.63V
  • VCC2 (secondary supply) Reset Threshold Voltages from 0.79V to 3.08V
  • Externally Adjustable RSTIN Threshold for Auxiliary/Triple-Voltage Monitoring (0.62V internal reference)
  • Watchdog Timer Option
    • 35s (min) Long Startup Period
    • 1.12s (min) Normal Timeout Period
  • Manual Reset Input Option
  • Power-Fail Input/Power-Fail Output Option (Push-Pull and Open-Drain Active-Low)
  • Guaranteed Reset Valid Down to VCC1 or VCC2 = 0.8V
  • Reset Output Logic Options
  • Immune to Short VCC Transients
  • Low Supply Current 14µA (typ) at 3.6V
  • Small 5, 6, and 8-Pin SOT23 Packages
MAX6723
Dual/Triple Ultra-Low-Voltage SOT23 µP Supervisory Circuits
MAX6715, MAX6716, MAX6717, MAX6718, MAX6719, MAX6720, MAX6721, MAX6722, MAX6723, MAX6724, MAX6725, MAX6726, MAX6727, MAX6728, MAX6729: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Dual-Supply Monitors 4
MAX6826 PRODUCTION Dual, Ultra-Low-Voltage SOT23 µP Supervisors with Manual Reset and Watchdog Timer
MAX6828 PRODUCTION Dual, Ultra-Low-Voltage SOT23 µP Supervisors with Manual Reset and Watchdog Timer
MAX6829 PRODUCTION Dual, Ultra-Low-Voltage SOT23 µP Supervisors with Manual Reset and Watchdog Timer
MAX6831 PRODUCTION Dual, Ultra-Low-Voltage SOT23 µP Supervisors with Manual Reset and Watchdog Timer
Product 3
MAX6702 Low-Voltage, SOT23, µP Supervisors with Power-Fail In/Out, Manual Reset, and Watchdog Timer
MAX6827 Dual, Ultra-Low-Voltage SOT23 µP Supervisors with Manual Reset and Watchdog Timer
MAX6830 Dual, Ultra-Low-Voltage SOT23 µP Supervisors with Manual Reset and Watchdog Timer
Single-Supply Monitors 5
MAX6704 PRODUCTION Low-Voltage, SOT23, µP Supervisors with Power-Fail In/Out, Manual Reset, and Watchdog Timer
MAX6705 PRODUCTION Low-Voltage, SOT23, µP Supervisors with Power-Fail In/Out, Manual Reset, and Watchdog Timer
MAX6706 LAST TIME BUY Low-Voltage, SOT23, µP Supervisors with Power-Fail In/Out, Manual Reset, and Watchdog Timer
MAX6707 PRODUCTION Low-Voltage, SOT23, µP Supervisors with Power-Fail In/Out, Manual Reset, and Watchdog Timer
MAX6708 PRODUCTION Low-Voltage, SOT23, µP Supervisors with Power-Fail In/Out, Manual Reset, and Watchdog Timer
Triple-Supply Monitors 2
MAX6701 PRODUCTION Low-Voltage, SOT23, µP Supervisors with Power-Fail In/Out, Manual Reset, and Watchdog Timer
MAX6703 PRODUCTION Low-Voltage, SOT23, µP Supervisors with Power-Fail In/Out, Manual Reset, and Watchdog Timer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max6723 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed