MAX6710

PRODUCTION

Low-Voltage, High-Accuracy, Triple/Quad Voltage µP Supervisory Circuits in SOT Package

Part Models
27
1ku List Price
Starting From $2.57

Part Details

  • Monitor Up to Four Power-Supply Voltages
  • Precision Factory-Set Reset Threshold Options for 5.0V, 3.3V, 3.0V, 2.5V, and 1.8V Supplies
  • Adjustable Voltage Threshold Monitors Down to 0.62V with 1.5% Accuracy
  • Low 35µA Supply Current
  • Open-Drain active-low RESET Output with 10µA Internal Pullup
  • 5µs Propagation Delay (MAX6700)
  • 140ms (min) Reset Timeout Period (MAX6710)
  • Active-low RESET Valid to IN1 = 1V or IN2 = 1V
  • Immune to Short Monitored Supply Transients
  • Guaranteed from -40°C to +85°C
  • Small 6-Pin SOT23 Package
  • MAX6710
    Low-Voltage, High-Accuracy, Triple/Quad Voltage µP Supervisory Circuits in SOT Package
    Ask a Question

    Documentation

    Learn More

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Hardware Ecosystem

    Parts Product Life Cycle Description
    Quad or More Supply Monitors 4
    MAX6338 PRODUCTION Quad Voltage Monitor with Four Outputs in µMax Package
    MAX6339 PRODUCTION Quad Voltage µP Supervisory Circuit in SOT Package
    MAX6709 PRODUCTION Low-Voltage, High-Accuracy, Quad Voltage Monitors in µMAX Package
    MAX6714 PRODUCTION Low-Voltage, High-Accuracy, Quad Voltage Monitors in µMAX Package
    Modal heading
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Tools & Simulations

    Latest Discussions

    No discussions on MAX6710 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed