MAX6709

PRODUCTION

Low-Voltage, High-Accuracy, Quad Voltage Monitors in µMAX Package

Part Models
23
1ku List Price
Starting From $2.57

Part Details

  • Monitor Four Power-Supply Voltages
  • Precision Factory-Set Threshold Options for 5.0V, 3.3V, 3.0V, 2.5V, and 1.8V (Nominal) Supplies
  • Adjustable Voltage Threshold Monitors Down to 0.62V
  • High-Accuracy (±2.0%) Adjustable Threshold Inputs
  • Low Supply Current
    • MAX6709: 35µA
    • MAX6714: 60µA
  • Four Independent, Active-Low, Open-Drain Outputs with 10µA Internal Pullup to VCC
  • 140ms (min) Reset Timeout Period (MAX6714 only)
  • 2.0V to 5.5V Supply Voltage Range
  • Immune to Supply Transients
  • Fully Specified from -40°C to +85°C
  • Small 10-Pin µMAX Package
MAX6709
Low-Voltage, High-Accuracy, Quad Voltage Monitors in µMAX Package
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Quad or More Supply Monitors 2
MAX6338 PRODUCTION Quad Voltage Monitor with Four Outputs in µMax Package
MAX6339 PRODUCTION Quad Voltage µP Supervisory Circuit in SOT Package
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX6709 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed