MAX6459

PRODUCTION

High-Voltage, Low-Current Voltage Monitors in SOT Packages

Part Models
9
1ku List Price
Starting From $2.32

Part Details

  • Wide Supply Voltage Range, 4V to 28V
  • Internal 2.25V ±2.5% Reference
  • Low Current (3.5µA, typ at 12V)
  • Open-Drain n-Channel Output (28V Compliant)
  • Internal Threshold Hysteresis Options (0.5%, 5%, 8.3%)
  • Two IN-to-OUT Timeout Period Options (50µs, 150ms)
  • Internal Undervoltage Lockout
  • Immune to Short Voltage Transients
  • Small SOT23 Packages
  • Few External Components
  • Fully Specified from -40°C to +125°C
  • Enables Functional Safety at System Level
  • AEC-Q100 Qualified (MAX6459UTA/V+ only)
MAX6459
High-Voltage, Low-Current Voltage Monitors in SOT Packages
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX6459 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed