MAX6426

PRODUCTION

Low-Power, SC70/SOT µP Reset Circuits with Capacitor-Adjustable Reset Timeout Delay

Part Models
2
1ku List Price
Starting From $1.71
Viewing:

Part Details

  • Monitor System Voltages from 1.6V to 5V
  • Capacitor-Adjustable Reset Timeout Period
  • Low Quiescent Current (1.6µA typ)
  • Three RESET Output Options
    • Push-Pull Active-Low RESET
    • Push-Pull RESET
    • Open-Drain Active-Low RESET
  • Guaranteed Reset Valid to VCC = 1V
  • Immune to Short VCC Transients
  • Small 4-Pin SC70, 4-Pin SOT143, and 5-Pin SOT23 Packages
  • MAX6340 Pin Compatible with LP3470
  • MAX6424/MAX6425 Pin Compatible with NCP300–NCP303, MC33464/MC33465, S807/S808/S809, and RN5VD
  • MAX6426 Pin Compatible with PST92XX
  • AEC-Q100 Qualified (MAX6340UK31/V+T)
MAX6426
Low-Power, SC70/SOT µP Reset Circuits with Capacitor-Adjustable Reset Timeout Delay
MAX6340, MAX6421, MAX6422, MAX6423, MAX6424, MAX6425, MAX6426: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Dual-Supply Monitors 1
MAX6420 PRODUCTION Low-Power, Single/Dual-Voltage µP Reset Circuits with Capacitor-Adjustable Reset Timeout Delay
Single-Supply Monitors 6
MAX6301 PRODUCTION +5V, Low-Power, µP Supervisory Circuits with Adjustable Reset/Watchdog
MAX6302 PRODUCTION +5V, Low-Power, µP Supervisory Circuits with Adjustable Reset/Watchdog
MAX6303 PRODUCTION +5V, Low-Power, µP Supervisory Circuits with Adjustable Reset/Watchdog
MAX6304 PRODUCTION +5V, Low-Power, µP Supervisory Circuits with Adjustable Reset/Watchdog
MAX6381 PRODUCTION SC70/µDFN, Single/Dual Low-Voltage, Low-Power µP Reset Circuits
MAX6412 PRODUCTION Low-Power, Single/Dual-Voltage µP Reset Circuits with Capacitor-Adjustable Reset Timeout Delay
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX6426 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed