MAX6344

PRODUCTION

6-Pin µP Reset Circuit with Power-Fail Comparator

Part Models
4
1ku List Price
Starting From $2.25
Viewing:

Part Details

  • Small 6-Pin SOT23 Package
  • Precision Factory-Set VCC Reset Thresholds Between 2.33V and 4.63V
  • Guaranteed Active-Low RESET Valid to VCC = +1V
  • 100ms min Reset Pulse Width
  • Debounced CMOS-Compatible Manual-Reset Input
  • Voltage Monitor for Power-Fail or Low-Battery Warning
MAX6344
6-Pin µP Reset Circuit with Power-Fail Comparator
MAX6342, MAX6343, MAX6344, MAX6345: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max6344 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed