MAX6336

PRODUCTION

4-Pin, Ultra Low-Voltage, Low-Power µP Reset Circuits with Manual Reset

Industry's-First Stand-Alone Reset ICs for 1.8V supplies with Manual Reset in SOT Package

Part Models
11
1ku List Price
Starting From $1.94
Viewing:

Part Details

  • Ultra-Low 0.7V Operating Supply Voltage
  • Low 3.3µA Supply Current
  • Precision Monitoring of 1.8V and 2.5V Power-Supply Voltages
  • Reset Thresholds Available from 1.6V to 2.5V, in Approximately 100mV Increments
  • Debounced Manual Reset
  • Fully Specified over Temperature
  • Three Power-On Reset Pulse Widths Available (1ms min, 20ms min, 100ms min)
  • Low Cost
  • Three Available Output Structures: Push/Pull active-low RESET, Push/Pull RESET, Open-Drain active-low RESET
  • Guaranteed RESET/active-low RESET Valid to VCC = 0.7V (MAX6335/MAX6336)
  • Power-Supply Transient Immunity
  • No External Components
  • 4-Pin SOT143 Package
  • Pin-Compatible with MAX811/MAX812 and MAX6314/MAX6315
MAX6336
4-Pin, Ultra Low-Voltage, Low-Power µP Reset Circuits with Manual Reset
MAX6335, MAX6336, MAX6337: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Single-Supply Monitors 5
MAX6326 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits
MAX6327 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits
MAX6328 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits
MAX6314 PRODUCTION 68HC11/Bidirectional-Compatible µP Reset Circuit
MAX6315 PRODUCTION Open-Drain SOT µP Reset Circuit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max6336 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed