MAX6328

PRODUCTION

3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits

Industry's Lowest-Power Reset IC Consumes Only 500nA with No External Components Required

Part Models
31
1ku List Price
Starting From $1.59
Viewing:

Part Details

  • Ultra-Low 1µA (max) Supply Current (MAX6326/MAX6327/MAX6328)
  • Precision Monitoring of 2.5V, 3V, 3.3V, and 5V Power-Supply Voltages
  • Reset Thresholds Available from 2.2V to 4.63V
  • Fully Specified Over Temperature
  • 100ms (min) Power-On Reset Pulse Width
  • Low Cost
  • Available in Three Versions: Push-Pull Active-Low RESET, Push-Pull RESET, and Open-Drain Active-Low RESET
  • Power-Supply Transient Immunity
  • No External Components
  • 3-Pin SC70/SOT23 Packages
  • Pin Compatible with MAX803/MAX809/MAX810
MAX6328
3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits
MAX6326, MAX6327, MAX6328, MAX6346, MAX6347, MAX6348: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Product 1
MAX6332 3-Pin, Ultra-Low-Voltage, Low-Power µP Reset Circuits
Single-Supply Monitors 5
MAX6333 PRODUCTION 3-Pin, Ultra-Low-Voltage, Low-Power µP Reset Circuits
MAX6334 PRODUCTION 3-Pin, Ultra-Low-Voltage, Low-Power µP Reset Circuits
MAX6335 PRODUCTION 4-Pin, Ultra Low-Voltage, Low-Power µP Reset Circuits with Manual Reset
MAX6336 PRODUCTION 4-Pin, Ultra Low-Voltage, Low-Power µP Reset Circuits with Manual Reset
MAX6337 PRODUCTION 4-Pin, Ultra Low-Voltage, Low-Power µP Reset Circuits with Manual Reset
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on max6328 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed