MAX6323

PRODUCTION

µP Supervisory Circuits with Windowed (Min/Max) Watchdog and Manual Reset

Industry's-First µP Supervisory with Windowed Watchdog and Manual Reset

Part Models
18
1ku List Price
Starting From $2.33
Viewing:

Part Details

  • Min/Max (Windowed) Watchdog, 8 Factory-Trimmed Timing Options
  • Pulsed Open-Drain, Active-Low Watchdog Output
  • Power-On Reset
  • Precision Monitoring of +2.5V, +3.0V, +3.3V, and +5.0V Power Supplies
  • Open-Drain or Push-Pull Active-Low RESET Outputs
  • Low-Power Operation (23µA typ)
  • Debounced Manual Reset Input
  • Guaranteed Reset Valid to VCC = +1.2V
  • AEC-Q100 Qualified MAX6324HUT44/V+T
MAX6323
µP Supervisory Circuits with Windowed (Min/Max) Watchdog and Manual Reset
MAX6323, MAX6324: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Single-Supply Monitors 12
MAX823 PRODUCTION 5-Pin Microprocessor Supervisory Circuits with Watchdog Timer and Manual Reset
MAX824 PRODUCTION 5-Pin Microprocessor Supervisory Circuits with Watchdog Timer and Manual Reset
MAX6316 PRODUCTION 5-Pin µP Supervisory Circuits with Watchdog and Manual Reset
MAX6317 PRODUCTION 5-Pin µP Supervisory Circuits with Watchdog and Manual Reset
MAX6318 PRODUCTION 5-Pin µP Supervisory Circuits with Watchdog and Manual Reset
MAX6319 PRODUCTION 5-Pin µP Supervisory Circuits with Watchdog and Manual Reset
MAX6320 PRODUCTION 5-Pin µP Supervisory Circuits with Watchdog and Manual Reset
MAX6321 PRODUCTION 5-Pin µP Supervisory Circuits with Watchdog and Manual Reset
MAX6322 PRODUCTION 5-Pin µP Supervisory Circuits with Watchdog and Manual Reset
MAX705 PRODUCTION Low-Cost, µP Supervisory Circuits
MAX706 PRODUCTION Low-Cost, µP Supervisory Circuits
MAX1232 PRODUCTION Microprocessor Monitor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max6323 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed