MAX6315

PRODUCTION

Open-Drain SOT µP Reset Circuit

Open-Drain Output SOT Reset IC with Customized Reset Thresholds and Timeout Delays

Part Models
46
1ku List Price
Starting From $1.68

Part Details

  • Supervisory Circuit Ensures Reliable System Operation with Minimal Power Consumption
    • Precision, Factory-Set VCC Reset Thresholds: 100mV Increments from 2.5V to 5V
    • Four Reset Timeout Periods Available: 1ms, 20ms, 140ms, or 1120ms (min)
    • Immune to Short VCC Transients
    • Open-Drain active-low RESET Output Can Exceed VCC
    • Guaranteed Over Temperature
    • 5µA Supply Current
  • Pin Compatible with MAX811
  • Saves Space
    • 4-Pin SOT143 Package
MAX6315
Open-Drain SOT µP Reset Circuit
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Single-Supply Monitors 4
MAX6328 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits
MAX6348 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits
MAX6334 PRODUCTION 3-Pin, Ultra-Low-Voltage, Low-Power µP Reset Circuits
MAX6337 PRODUCTION 4-Pin, Ultra Low-Voltage, Low-Power µP Reset Circuits with Manual Reset
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on MAX6315 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed