MAX5992B

NOT RECOMMENDED FOR NEW DESIGNS

Multisource, High-Power, High-Performance Powered Device Controllers

Flexible, High-Power PD Devices Deliver Up to 200W

Part Models
2
1ku List Price
Starting From $1.89

Part Details

  • IEEE 802.3af/at Compliant
  • UPoE Compatible
  • High-Power 2x2P/Multi-PD Synchronization/Multi-PD Redundancy
  • Integrated Active FET Bridge Control and Back-Powering Protection
  • Selectable UVLO for Medical/Industrial Applications
  • 2-Level Inrush-Current Control
  • Intelligent MPS
  • Simplified Wall Adapter Interface for Seamless Power Transition
  • Ultra-Low-Power/Sleep Mode
  • 2-Event Classification or an External Wall Adapter Indicator Output
  • PoE Classification 0 to 5
  • Gate Driver for External Isolation MOSFET
  • Selectable Current Limit and Foldback
  • RJ45 12V Supply Input
  • 6.5s Sleep Mode Delay
MAX5992B
Multisource, High-Power, High-Performance Powered Device Controllers
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
MAX5992AEVKIT

Evaluation Kit for the MAX5992A/MAX5992B

Features and Benefits

  • IEEE 802.3af/at-Compliant PD Interface Circuit
  • -39V to -57V Startup Input Voltage Range
  • Active FET Bridge
  • Demonstrates 2x2P PD and Multi-PD Redundancy Configurations
  • Demonstrates an Isolated 100W Active-Clamped, Synchronous-Rectified Forward DC-DC Converter
  • Isolated +12V Output at 8.4A
  • PD Detection and Configurable Classification Signatures
  • Internal UVLO at +38.6V
  • Evaluates End Span and Midspan Ethernet Systems
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX5992A/B evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board featuring the MAX5992A/B IEEE® 802.3af/at-compliant network powered device (PD) interface controller IC, which pro vides PD detection signature, PD classification signature, inrush current control, undervoltage lockout (UVLO), and active FET-bridge driver. The EV kit is a compact and low-cost design used in power-over-Ethernet (PoE) applications requiring DC power from an Ethernet network port for PDs, such as fiber-to-the-femotocell/ picocell/microcell, fiber-to-the-home/fiber-to-the-building (FTTH/FTTB), IP phones, wireless access nodes, and security cameras.

The EV kit features a 2x2P PD or multi-PD redundancy configuration using the ICs. The 2x2P powers a galvanically isolated 100W, 250kHz switching-frequency, activeclamped, synchronous-rectified forward DC-DC converter using the MAX5974D. The device circuit achieves high efficiency by using a forward DC-DC converter topology. The surface-mount transformer provides up to +1500V galvanic isolation for the output. The EV kit output voltage is configured for +12V and provides up to 8.4A load current.

Note: In the multi-PD redundancy mode, the total output power must be reduced to 50W, which is limited by the LAN transformer on board. Its port current must be limited to 1.2A per 2 pair.

The EV kit circuit receives its power from IEEE 802.3af/ at-compliant power-sourcing equipment (PSE). The PSE provides the required -44V to -57V DC power over a twisted-pair Ethernet network cable to the EV kit’s RJ45 connectors. The EV kit features an active FET bridge for separating the DC power provided by an end-span or mid-span Ethernet system

Applications

  • Femtocell, Picocell, Microcell
  • Fiber-to-the-Home/Building (FTTH/FTTB)
  • High-Power 2x2P PD
  • IEEE 802.3af/at-Powered Devices (PD)
  • IP Phones
  • IP Security Cameras (IPC)
  • Multi-PD Redundancy
  • Universal Power-over-Ethernet (UPoE)
  • WiMAX® Base Stations
  • Wireless Access Nodes

MAX5992AEVKIT
Evaluation Kit for the MAX5992A/MAX5992B

Latest Discussions

No discussions on MAX5992B yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed