MAX5981B

PRODUCTION

IEEE 802.3af/at-Compliant, Powered Device Interface Controllers with Integrated Power MOSFET

Ultra-Low Power Sleep Mode Meets European Commission's Code of Conduct on Energy Consumption of Broadband Equipment Requirement

Part Models
2
1ku List Price
Starting From $3.49

Part Details

  • Sleep Mode and Ultra-Low Power
  • IEEE 802.3af/at Compliant
  • 2-Event Classification or an External Wall Adapter Indicator Output
  • Simplified Wall Adapter Interface
  • PoE Classification 0–5
  • 100V Input Absolute Maximum Rating
  • Inrush Current Limit of 180mA Maximum
  • Current Limit During Normal Operation Between 720mA and 880mA
  • Current Limit and Foldback
  • Legacy UVLO at 36V
  • LED Driver with Programmable LED Current
  • Overtemperature Protection
  • Thermally Enhanced, 5mm x 5mm, 16-Pin TQFN
MAX5981B
IEEE 802.3af/at-Compliant, Powered Device Interface Controllers with Integrated Power MOSFET
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX5981B yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed