MAX5976B

PRODUCTION

2.7V to 18V, 7A, Hot-Swap Solutions

Industry's First Fully Integrated, 7A, Hot-Swap Solutions

Part Models
2
1ku List Price
Starting From $2.78
Viewing:

Part Details

  • 2.7V to 18V Operating Voltage Range
  • 24mΩ Internal Power MOSFET
  • 7A Load Current Capability
  • No Sense Resistor Required
  • ±10% Circuit-Breaker Threshold Accuracy
  • Adjustable Circuit-Breaker Current
  • Variable Speed Circuit-Breaker Response
  • Thermal Protection
  • Power-Good and Fault Outputs
  • Latch-Off or Automatic Retry Options
  • Drive-Present Signal Input
  • Active-Low and Active-High Enables
MAX5976B
2.7V to 18V, 7A, Hot-Swap Solutions
MAX5976A, MAX5976B: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • MAX5976A
  • MAX5976B
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

MAX5976BEVKIT

Evaluation Kit for the MAX5976A and MAX5976B

Features and Benefits

  • 2.7V to 18V Operating-Voltage Range
  • Up to 7A Configurable Load-Current Capability
  • Banana Jacks for Input and Output Voltage
  • Selectable/Configurable Circuit-Breaker Threshold
  • Selectable/Configurable Undervoltage Lockout
  • Fault and Power-Good LED Indicators
  • Slide Switches and Input Pads for Enable Inputs
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX5976B evaluation kit (EV kit) provides a proven design to evaluate the MAX5976B hot-swap controller with an integrated 7A MOSFET. The EV kit is configured to pass 7A into a 2.7V to 18V hot-swap application, thus providing a fully integrated solution. The EV kit uses the MAX5976BETE+ in a 5mm x 5mm x 0.8mm, 16-pin TQFN package on a proven four-layer PCB design.

The EV kit can also be used to evaluate the MAX5976A after IC replacement of U1.

Applications

  • Disk Drive Power
  • Industrial
  • RAID Systems
  • Server I/O Cards
  • Storage Bridge Bay

MAX5976BEVKIT
Evaluation Kit for the MAX5976A and MAX5976B

Latest Discussions

No discussions on max5976b yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed