MAX5969D

PRODUCTION

IEEE 802.3af/at-Compliant, Powered Device Interface Controller with Integrated Power MOSFET

100V, IEEE 802.3af/at PD Interface Controller with Sleep Mode Saves Power

Part Models
2
1ku List Price
Starting From $4.48
Viewing:

Part Details

  • IEEE 802.3af/at Compliant
  • 2-Event Classification or an External Wall Adapter Indicator Output
  • Simplified Wall Adapter Interface
  • PoE Classification 0–5
  • 100V Input Absolute Maximum Rating
  • Inrush Current Limit of 180mA Maximum
  • Current Limit During Normal Operation Between 720mA and 880mA
  • Current Limit and Foldback
  • Legacy UVLO at 36V
  • Overtemperature Protection
  • Thermally Enhanced, 5mm x 5mm, 16-Pin TQFN
MAX5969D
IEEE 802.3af/at-Compliant, Powered Device Interface Controller with Integrated Power MOSFET
MAX5969D: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX5969D yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed