MAX5961

PRODUCTION

0 to 16V, Quad, Hot-Swap Controller with 10-Bit Current and Voltage Monitor

Industry's First Quad, Hot-Swap Controller Operates Down to 0V and Integrates a Voltage and Current Monitor

Part Models
1
1ku List Price
price unavailable

Part Details

  • Four Independent Hot-Swap Controllers Protect from 0 to 16V (Provided IN ≥ 2.7V)
  • 10-Bit ADC Monitors Voltage and Current of Each Channel
  • Circular Buffer Stores 5ms of Current and Voltage Measurements
  • Four Independent Internal Charge Pumps Generate n-Channel MOSFET Gate Drives
  • Internal 500mA Gate Pulldown Current for Fast Shutdown
  • VariableSpeed/BiLevel™ Circuit-Breaker Protection
  • Alert Output Indicates Undervoltage Warning, Undervoltage Critical, Overvoltage Warning, Overvoltage Critical, and Overcurrent Warning for Each Channel
  • Independent Power-Good Outputs
  • Autoretry or Latched Fault Management
  • 400kHz I²C Interface
  • 7mm x 7mm 48-Pin TQFN Package
MAX5961
0 to 16V, Quad, Hot-Swap Controller with 10-Bit Current and Voltage Monitor
Ask a Question

Documentation

Reliability Data 1

Technical Articles 2

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Software Development 1


Evaluation Kits

MAX5961EVKIT

Evaluation Kit for the MAX5961

Features and Benefits

  • Safely Hot Swaps Four Independent 0V to 16V Power Supplies After Power-Up
  • 4-Layer, 2oz Copper PCB Designed for 20A Loads
  • Multiple Output Signals with LEDs for Visual Monitoring
  • Configurable Hot-Swap Channel Undervoltage Lockout Thresholds
  • On-Board I²C Communication Interface Circuitry and USB Interface
  • Windows 2000/XP/Vista (32-Bit)-Compatible Evaluation Software
  • Fully Assembled and Tested

Product Details

The MAX5961 evaluation kit (EV kit) circuit demonstrates the MAX5961 quad-channel hot-swap controller that provides voltage and current monitoring. The EV kit circuitry features several jumpers to configure the MAX5961 initial settings. The input voltage range, output voltage limit(s), output current limit(s), and fault-management features are all software programmable. Each channel's undervoltage lockout threshold is also configurable by installing external components. Active-low FAULT_, PG_, and active-low ALERT output signals are provided for circuit monitoring during evaluation.

The EV kit includes Windows® 2000/XP/Vista® (32-bit)-compatible software that provides a simple graphical user interface (GUI) for exercising the MAX5961 features.

Applications

  • ASICs
  • Disk Drives
  • PCI Express® Hot Plug
  • Servers
  • Storage Systems

MAX5961EVKIT
Evaluation Kit for the MAX5961

Latest Discussions