MAX5954

PRODUCTION

Single PCI Express, Hot-Plug Controller

Industry's First Single-Slot, PCI Express Hot-Plug Controller Hot-Swaps All 3 Voltage Rails: +12V, +3.3V and +3.3V Auxiliary

Part Models
4
1ku List Price
Starting From $4.44

Part Details

  • PCI Express Compliant
  • Hot Swaps 12V, 3.3V, and 3.3V Auxiliary for a Single PCI-E Slot
  • Integrated Power MOSFET for Auxiliary Supply Rail
  • Controls dI/dt and dV/dt
  • Active Current Limiting Protects Against Overcurrent/Short-Circuit Conditions
  • Programmable Current-Limit Timeout
  • Active-Low PWRGD Signal Output with Programmable Power-On Reset (POR) (160ms Default)
  • Latched active-low FAULT Signal Output after Overcurrent or Overtemperature Fault
  • Attention Switch Input/Output with 4.4ms Debounce
  • Present-Detect Input
  • Forced-On Input Facilitates Testing
  • Thermal Shutdown
  • Allows Control through SMBus with an I/O Expander
MAX5954
Single PCI Express, Hot-Plug Controller
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Product 2
MAX5915 Dual PCI 2.2 Hot-Swap Controllers
MAX5916 Dual PCI 2.2 Hot-Swap Controllers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Software Development 1


Evaluation Kits

MAX5954LEVCMAXQUSB

Evaluation Kit/Evaluation System for the MAX5954L/MAX5954A

Features and Benefits

  • Demonstrate PCI Express x16 Single Hot-Plug Design
  • Independent Output Controls
    12V and Up to 5.5A (Adjustable)
    3.3V and Up to 3A (Adjustable)
    3.3V-Aux and Up to 0.375A
  • Evaluate Hot-Plugging PCI Express x1, x4, x8, or x16 Line Cards
  • Demonstrate Input Inrush Current Control
  • Demonstrate Output Overcurrent/Short-Circuit Protection
  • Monitor Input Undervoltage for 12V, 3.3V, and 3.3V-Aux with Status Reports
  • Configurable Power-On Reset (POR)
  • Independent On/Off Controls for 12V/3.3V
  • Independent 3.3V-Aux Output with Separate On/Off Control
  • Latched Output After Fault Conditions (12V, 3.3V, 3.3V-Aux)
  • Input/Output Interface Using a MAX7313 I/O Expander (SMBus Interface) or Local Control
  • Can be Controlled Locally without Software
  • Windows 98-/2000-/XP-Compatible Software
  • Surface-Mount Components
  • Fully Assembled and Tested
  • Product Details

    The MAX5954L evaluation kit (EV kit) is a fully assembled and tested surface-mount single hot-plug controller PC board for a single PCI Express® hot-plug slot. The circuit uses a MAX5954L IC in a 36-pin thin QFN package. The EV kit provides independent power control for the 12V, 3.3V, and 3.3V-auxiliary outputs of a single PCI Express x16 connector. The EV kit demonstrates the MAX5954L IC's inrush current control, output overcurrent/short-circuit protection and input undervoltage monitoring features.

    The MAX5954L IC controls two separate external n-channel MOSFETs for the 12V and 3.3V outputs, respectively. Additionally, the MAX5954L has an internal MOSFET that controls the 3.3V-auxiliary output. Switches are provided to independently enable/disable the 12V/3.3V main and 3.3V-auxiliary supplies.

    The MAX5954L EV kit can be reconfigured for evaluating a x1, x4, or x8 PCI Express single hot-plug design. Alternatively, the EV kit can also be used to demonstrate the MAX5954L hot-plug features without using the PCI Express x16 connector.

    The EV kit includes a MAX7313 I/O expander that enables communication through an SMBus™ interface for the MAX5954L signals and some of the PCI Express signals. A CMAXQUSB interface board can be used to enable PC communication through the SMBus interface. Windows® 98-/2000-/XP-compatible GUI software is provided to access the MAX7313 I/O expander and MAX5954L signals. The MAX5954L EV kit can also be used in local control, without any software, or interfaced to a user-provided SMBus system signal.

    Order the MAX5954LEVCMAXQUSB for a complete PC-based evaluation of the MAX5954L. Order the MAX5954LEVKIT if you already have a CMAXQUSB interface board or do not require PC-based evaluation of the MAX5954L.

    Applications

    • Desktop/Mobile Server Platforms
    • Embedded Devices
    • Servers
    • Workstations

    MAX5954LEVKIT

    Evaluation Kit/Evaluation System for the MAX5954L/MAX5954A

    Features and Benefits

  • Demonstrate PCI Express x16 Single Hot-Plug Design
  • Independent Output Controls
    12V and Up to 5.5A (Adjustable)
    3.3V and Up to 3A (Adjustable)
    3.3V-Aux and Up to 0.375A
  • Evaluate Hot-Plugging PCI Express x1, x4, x8, or x16 Line Cards
  • Demonstrate Input Inrush Current Control
  • Demonstrate Output Overcurrent/Short-Circuit Protection
  • Monitor Input Undervoltage for 12V, 3.3V, and 3.3V-Aux with Status Reports
  • Configurable Power-On Reset (POR)
  • Independent On/Off Controls for 12V/3.3V
  • Independent 3.3V-Aux Output with Separate On/Off Control
  • Latched Output After Fault Conditions (12V, 3.3V, 3.3V-Aux)
  • Input/Output Interface Using a MAX7313 I/O Expander (SMBus Interface) or Local Control
  • Can be Controlled Locally without Software
  • Windows 98-/2000-/XP-Compatible Software
  • Surface-Mount Components
  • Fully Assembled and Tested
  • Product Details

    The MAX5954L evaluation kit (EV kit) is a fully assembled and tested surface-mount single hot-plug controller PC board for a single PCI Express® hot-plug slot. The circuit uses a MAX5954L IC in a 36-pin thin QFN package. The EV kit provides independent power control for the 12V, 3.3V, and 3.3V-auxiliary outputs of a single PCI Express x16 connector. The EV kit demonstrates the MAX5954L IC's inrush current control, output overcurrent/short-circuit protection and input undervoltage monitoring features.

    The MAX5954L IC controls two separate external n-channel MOSFETs for the 12V and 3.3V outputs, respectively. Additionally, the MAX5954L has an internal MOSFET that controls the 3.3V-auxiliary output. Switches are provided to independently enable/disable the 12V/3.3V main and 3.3V-auxiliary supplies.

    The MAX5954L EV kit can be reconfigured for evaluating a x1, x4, or x8 PCI Express single hot-plug design. Alternatively, the EV kit can also be used to demonstrate the MAX5954L hot-plug features without using the PCI Express x16 connector.

    The EV kit includes a MAX7313 I/O expander that enables communication through an SMBus™ interface for the MAX5954L signals and some of the PCI Express signals. A CMAXQUSB interface board can be used to enable PC communication through the SMBus interface. Windows® 98-/2000-/XP-compatible GUI software is provided to access the MAX7313 I/O expander and MAX5954L signals. The MAX5954L EV kit can also be used in local control, without any software, or interfaced to a user-provided SMBus system signal.

    Order the MAX5954LEVCMAXQUSB for a complete PC-based evaluation of the MAX5954L. Order the MAX5954LEVKIT if you already have a CMAXQUSB interface board or do not require PC-based evaluation of the MAX5954L.

    Applications

    • Desktop/Mobile Server Platforms
    • Embedded Devices
    • Servers
    • Workstations

    MAX5954LEVCMAXQUSB
    Evaluation Kit/Evaluation System for the MAX5954L/MAX5954A
    MAX5954LEVKIT
    Evaluation Kit/Evaluation System for the MAX5954L/MAX5954A

    Latest Discussions

    Recently Viewed