MAX5927

PRODUCTION

Low-Voltage, Quad, Hot-Swap Controllers/Power Sequencers

Triple/Quad Hot-Swap Controllers Enable Sequencing, Tracking, or Independent On/Off Control for Low-Voltage Supplies

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • Safe Hot Swap for +1V to +13.2V Power Supplies with Any Input Voltage (VIN_ > 2.7V and Only One VIN_ > 11.0V)
  • Adjustable Circuit Breaker/Current-Limit Threshold from 25mV to 100mV
  • Configurable Tracking, Sequencing, or Independent Operation Modes
  • VariableSpeed/BiLevel Circuit-Breaker Response
  • Internal Charge Pumps Generate N-Channel MOSFET Gate Drives
  • Inrush Current Regulated at Startup
  • Autoretry or Latched Fault Management
  • Programmable Undervoltage Lockout
  • Status Outputs Indicate Fault/Safe Condition
MAX5927
Low-Voltage, Quad, Hot-Swap Controllers/Power Sequencers
MAX5927, MAX5929: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Low Voltage Hot Swap Controllers 3
MAX5904 PRODUCTION Low-Voltage, Dual Hot-Swap Controllers/Power Sequencers
MAX5906 Obsolete Low-Voltage, Dual Hot-Swap Controllers/Power Sequencers
MAX5908 PRODUCTION Low-Voltage, Dual Hot-Swap Controllers/Power Sequencers
Product 3
MAX5905 Low-Voltage, Dual Hot-Swap Controllers/Power Sequencers
MAX5907 Low-Voltage, Dual Hot-Swap Controllers/Power Sequencers
MAX5909 Low-Voltage, Dual Hot-Swap Controllers/Power Sequencers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX5927 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed