MAX5901

PRODUCTION

-100V, SOT23/TDFN, Simple Swapper Hot-Swap Controllers

Part Models
10
1ku List Price
Starting From $2.45
Viewing:

Part Details

  • Wide -9V to -100V Operation
  • Requires No External Sense Resistor
  • Drives External N-Channel MOSFET
  • Limits Inrush Current
  • Circuit-Breaker Function
  • Less than 1mA Quiescent Current
  • ON/Active-Low OFF Input Permits Load Power-Supply Control and Sequencing
  • Adjustable Undervoltage Lockout
  • Power-Good Output with 100V Rating
  • Latching or Automatic Retry Fault Management
  • Thermal Shutdown Helps Protect the External MOSFET
  • Space-Saving 6-Pin SOT23 and TDFN Packages
MAX5901
-100V, SOT23/TDFN, Simple Swapper Hot-Swap Controllers
MAX5900, MAX5901: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max5901 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed