MAX5900

PRODUCTION

-100V, SOT23/TDFN, Simple Swapper Hot-Swap Controllers

Part Models
14
1ku List Price
Starting From $2.45

Part Details

  • Wide -9V to -100V Operation
  • Requires No External Sense Resistor
  • Drives External N-Channel MOSFET
  • Limits Inrush Current
  • Circuit-Breaker Function
  • Less than 1mA Quiescent Current
  • ON/Active-Low OFF Input Permits Load Power-Supply Control and Sequencing
  • Adjustable Undervoltage Lockout
  • Power-Good Output with 100V Rating
  • Latching or Automatic Retry Fault Management
  • Thermal Shutdown Helps Protect the External MOSFET
  • Space-Saving 6-Pin SOT23 and TDFN Packages
MAX5900
-100V, SOT23/TDFN, Simple Swapper Hot-Swap Controllers
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed