MAX5811
PRODUCTION10-Bit, Low-Power, 2-Wire Interface, Serial, Voltage-Output DAC
Ultra-Low Power, Tiny SOT23 I²C Interface 10- and 12-Bit DACs
- Part Models
- 8
- 1ku List Price
- Starting From $2.62
Part Details
- Ultra-Low Supply Current
- 100µA at VDD = 3.6V
- 130µA at VDD = 5.5V
- 300nA Low-Power Power-Down Mode
- Single 2.7V to 5.5V Supply Voltage
- Fast 400kHz I²C-Compatible 2-Wire Serial Interface
- Schmitt-Trigger Inputs for Direct Interfacing to Optocouplers
- Rail-to-Rail Output Buffer Amplifier
- Three Software-Selectable Power-Down Output Impedances
- 100kΩ, 1kΩ, and High Impedance
- Read-Back Mode for Bus and Data Checking
- Power-On Reset to Zero
- Miniature 6-Pin SOT23 Package
The MAX5811 is a single, 10-bit voltage-output digital-to-analog converter (DAC) with an I²C-compatible 2-wire interface that operates at clock rates up to 400kHz. The device operates from a single 2.7V to 5.5V supply and draws only 100µA at VDD = 3.6V. A low-power power-down mode decreases current consumption to less than 1µA. The MAX5811 features three software-selectable power-down output impedances: 100kΩ, 1kΩ, and high impedance. Other features include an internal precision Rail-to-Rail output buffer and a power-on reset (POR) circuit that powers up the DAC in the 100kΩ power-down mode.
The MAX5811 features a double-buffered I²C-compatible serial interface that allows multiple devices to share a single bus. All logic inputs are CMOS-logic compatible and buffered with Schmitt triggers, allowing direct interfacing to optocoupled and transformer-isolated interfaces. The MAX5811 minimizes digital noise feedthrough by disconnecting the clock (SCL) signal from the rest of the device when an address mismatch is detected. The MAX5811 is specified over the extended temperature range of -40°C to +85°C and is available in a space-saving 6-pin SOT23 package. Refer to the MAX5812 data sheet for the 12-bit version.
Applications
- Battery-Powered Applications
- Digital Gain and Offset Control
- Low-Cost Instrumentation
- Programmable Attenuators
- Programmable Voltage and Current Sources
- VCO/Varactor Diode Control
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX5811LEUT+ | 6-SOT_23-N/A | ||
MAX5811LEUT+T | 6-SOT_23-N/A | ||
MAX5811MEUT+ | 6-SOT_23-N/A | ||
MAX5811MEUT+T | 6-SOT_23-N/A | ||
MAX5811NEUT+ | 6-SOT_23-N/A | ||
MAX5811NEUT+T | 6-SOT_23-N/A | ||
MAX5811PEUT+ | 6-SOT_23-N/A | ||
MAX5811PEUT+T | 6-SOT_23-N/A |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Latest Discussions
No discussions on max5811 yet. Have something to say?
Start a Discussion on EngineerZone®