MAX5712
PRODUCTIONLow-Power, 12-Bit, Rail-to-Rail Voltage-Output Serial DAC in SOT23
- Part Models
- 4
- 1ku List Price
- Starting From $1.93
Part Details
- Wide -40°C to +125°C Operating Temperature Range
- Low 85µA Supply Current
- Ultra Low 0.3µA Power-Down Supply Current
- Single +2.7V to +5.5V Supply Voltage
- Fast 20MHz 3-Wire SPI/QSPI/MICROWIRE and DSP-Compatible Serial Interface
- Schmitt-Triggered Inputs for Direct Interfacing to Optocouplers
- Rail-to-Rail Output Buffer
- Tiny 6-Pin SOT23 Package
- Power-On Reset to 0V
- Three Software-Selectable Power-Down Output Impedances (100kΩ, 1kΩ, Hi-Z)
Applications
- Automatic Tuning (VCO)
- Battery-Powered Applications
- Gain and Offset Adjustment
- Power Amplifier Control
- Process-Control I/O Boards
- VCO Control
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX5712AUT+ | 6-SOT_23-N/A | ||
MAX5712AUT+T | 6-SOT_23-N/A | ||
MAX5712EUT+ | 6-SOT_23-N/A | ||
MAX5712EUT+T | 6-SOT_23-N/A |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on max5712 yet. Have something to say?
Start a Discussion on EngineerZone®