MAX5711

PRODUCTION

10-Bit, Low-Power, Rail-to-Rail Voltage-Output Serial DAC in SOT23

Part Models
3
1ku List Price
Starting From $1.71
Viewing:

Part Details

  • Wide -40°C to +125°C Operating Temperature Range
  • Low 85µA Supply Current
  • Ultra Low 0.3µA Power-Down Supply Current
  • Single +2.7V to +5.5V Supply Voltage
  • Fast 20MHz 3-Wire SPI/QSPI/MICROWIRE and DSP-Compatible Serial Interface
  • Schmitt-Triggered Inputs for Direct Interfacing to Optocouplers
  • Rail-to-Rail Output Buffer
  • Power-On Reset to Zero Volts
  • Three Software-Selectable Power-Down Output Impedances (100kΩ, 1kΩ, Hi-Z)
  • Tiny 6-Pin SOT23 Package
  • MAX5711
    10-Bit, Low-Power, Rail-to-Rail Voltage-Output Serial DAC in SOT23
    MAX5711: Functional Block Diagram
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Latest Discussions

    No discussions on max5711 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed