MAX5351

PRODUCTION

Low-Power, 13-Bit Voltage-Output DACs with Serial Interface

Single, Serial, Voltage-Output DAC in a µMAX Package

Part Models
5
1ku List Price
Starting From $10.33
Viewing:

Part Details

  • 13-Bit DAC with Configurable Output Amplifier
  • +5V Single-Supply Operation (MAX535)
  • +3.3V Single-Supply Operation (MAX5351)
  • Low Supply Current:
    • 0.24mA Normal Operation
    • 2µA Shutdown Mode
  • Available in 8-Pin µMAX
  • Power-On Reset Clears DAC Output to 0V
  • SPI/QSPI and MICROWIRE Compatible
  • Schmitt-Trigger Digital Inputs for Direct Optocoupler Interface
MAX5351
Low-Power, 13-Bit Voltage-Output DACs with Serial Interface
MAX535, MAX5351: Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Product 1
MAX5133 +5V/+3V, 13-Bit, Serial, Force/Sense DACs with 10ppm/°C Internal Reference
Single-Supply Voltage Output D/A Converters 4
MAX5352 PRODUCTION Low-Power, 12-Bit Voltage-Output DACs with Serial Interface
MAX5353 PRODUCTION Low-Power, 12-Bit Voltage-Output DACs with Serial Interface
MAX5132 PRODUCTION +5V/+3V, 13-Bit, Serial, Force/Sense DACs with 10ppm/°C Internal Reference
MAX5150 PRODUCTION Low-Power, Dual, 13-Bit Voltage-Output DACs with Serial Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max5351 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed