MAX5353

PRODUCTION

Low-Power, 12-Bit Voltage-Output DACs with Serial Interface

Single, Serial, Voltage-Output DAC in a µMAX Package

Part Models
7
1ku List Price
Starting From $6.00

Part Details

  • 12-Bit DAC with Configurable Output Amplifier
  • +5V Single-Supply Operation (MAX5352)
  • +3.3V Single-Supply Operation (MAX5353)
  • Low Supply Current:
    • 0.28mA Normal Operation
    • 2µA Shutdown Mode
  • Available in 8-Pin µMAX
  • Power-On Reset Clears DAC Output to Zero
  • SPI/QSPI and MICROWIRE Compatible
  • Schmitt-Trigger Digital Inputs for Direct Optocoupler Interface
  • +3.3V MAX5353 Directly Interfaces with +5V Logic
MAX5353
Low-Power, 12-Bit Voltage-Output DACs with Serial Interface
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Single-Supply Voltage Output D/A Converters 5
MAX535 PRODUCTION Low-Power, 13-Bit Voltage-Output DACs with Serial Interface
MAX5351 PRODUCTION Low-Power, 13-Bit Voltage-Output DACs with Serial Interface
MAX5354 PRODUCTION 10-Bit Voltage-Output DACs in 8-Pin µMAX
MAX5355 PRODUCTION 10-Bit Voltage-Output DACs in 8-Pin µMAX
MAX5156 PRODUCTION Low-Power, Dual, 12-Bit Voltage-Output DACs with Configurable Outputs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX5353 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed