MAX5133

+5V/+3V, 13-Bit, Serial, Force/Sense DACs with 10ppm/°C Internal Reference

Industry's First 10ppm/C Internal Reference 13-Bit DACs

Viewing:

Part Details

  • Single-Supply Operation
    • +5V (MAX5132)
    • +3V (MAX5133)
  • Built-In 10ppm/°C max Precision Bandgap Reference
    • +2.5V (MAX5132)
    • +1.25V (MAX5133)
  • SPI/QSPI/MICROWIRE-Compatible, 3-Wire Serial Interface
  • Pin-Programmable Shutdown-Mode and Power-Up Reset (0V or Midscale Output Voltage)
  • Buffered Output Capable of Driving 5kΩ 100pF or 4-20mA Loads
  • Space-Saving 16-Pin QSOP Package
  • Pin-Compatible Upgrades for the 12-Bit MAX5122/MAX5123
  • Pin-Compatible 14-Bit Upgrades Available (MAX5171/MAX5173)
MAX5133
+5V/+3V, 13-Bit, Serial, Force/Sense DACs with 10ppm/°C Internal Reference
MAX5132, MAX5133: Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Single-Supply Voltage Output D/A Converters 4
MAX5122 PRODUCTION +5V/+3V, 12-Bit, Serial, Force/Sense DACs with 10ppm/°C Internal Reference
MAX5130 PRODUCTION +3V/+5V, 13-Bit, Serial, Voltage-Output DACs with Internal Reference
MAX535 PRODUCTION Low-Power, 13-Bit Voltage-Output DACs with Serial Interface
MAX5351 PRODUCTION Low-Power, 13-Bit Voltage-Output DACs with Serial Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max5133 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed