MAX535
PRODUCTIONLow-Power, 13-Bit Voltage-Output DACs with Serial Interface
Single, Serial, Voltage-Output DAC in a µMAX Package
- Part Models
- 8
- 1ku List Price
- Starting From $6.60
Part Details
- 13-Bit DAC with Configurable Output Amplifier
- +5V Single-Supply Operation (MAX535)
- +3.3V Single-Supply Operation (MAX5351)
- Low Supply Current:
- 0.24mA Normal Operation
- 2µA Shutdown Mode
- Available in 8-Pin µMAX
- Power-On Reset Clears DAC Output to 0V
- SPI/QSPI and MICROWIRE Compatible
- Schmitt-Trigger Digital Inputs for Direct Optocoupler Interface
The MAX535/MAX5351 combine a low-power, voltage-output, 13-bit digital-to-analog converter (DAC) and a precision output amplifier in an 8-pin µMAX® or DIP package. The MAX535 operates from a single +5V supply and the MAX5351 operates from a single +3.3V supply. Both devices draw only 280µA of supply current.
The output amplifier's inverting input is available to the user, allowing specific gain configurations, remote sensing, and high output current capability. This makes the MAX535/MAX5351 ideal for a wide range of applications, including industrial process control. Other features include a software shutdown and power-on reset. The serial interface is compatible with either SPI™/QSPI™ or MICROWIRE™. The DAC has a double-buffered input, organized as an input register followed by a DAC register. A 16-bit serial word loads data into the input register. The DAC register can be updated independently or simultaneously with the input register. All logic inputs are TTL/CMOS-logic compatible and buffered with Schmitt triggers to allow direct interfacing to optocouplers.
Applications
- Digital Gain and Offset Control
- General Purpose
- Industrial Process Controls
- Motion Control
- Remote Industrial Controls
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX535ACUA+ | Micro-MAX, Thin Shrink Small-Outline | ||
MAX535AEUA+ | Micro-MAX, Thin Shrink Small-Outline | ||
MAX535BCPA+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
MAX535BCUA+ | Micro-MAX, Thin Shrink Small-Outline | ||
MAX535BCUA+T | Micro-MAX, Thin Shrink Small-Outline | ||
MAX535BEPA+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
MAX535BEUA+ | Micro-MAX, Thin Shrink Small-Outline | ||
MAX535BEUA+T | Micro-MAX, Thin Shrink Small-Outline |
Part Models | Product Lifecycle | PCN |
---|---|---|
Apr 7, 2023 - 2361C WAFER FAB |
||
MAX535ACUA+ | PRODUCTION | |
MAX535BCPA+ | LAST TIME BUY | |
MAX535BCUA+ | PRODUCTION | |
MAX535BCUA+T | PRODUCTION | |
MAX535BEUA+ | PRODUCTION | |
MAX535BEUA+T | PRODUCTION | |
Sep 19, 2018 - 1753N ASSEMBLY |
||
MAX535ACUA+ | PRODUCTION | |
MAX535BCUA+ | PRODUCTION | |
MAX535BCUA+T | PRODUCTION | |
MAX535BEUA+ | PRODUCTION | |
MAX535BEUA+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Product 1 | ||
MAX5133 | +5V/+3V, 13-Bit, Serial, Force/Sense DACs with 10ppm/°C Internal Reference | |
Single-Supply Voltage Output D/A Converters 4 | ||
MAX5352 | PRODUCTION | Low-Power, 12-Bit Voltage-Output DACs with Serial Interface |
MAX5353 | PRODUCTION | Low-Power, 12-Bit Voltage-Output DACs with Serial Interface |
MAX5132 | PRODUCTION | +5V/+3V, 13-Bit, Serial, Force/Sense DACs with 10ppm/°C Internal Reference |
MAX5150 | PRODUCTION | Low-Power, Dual, 13-Bit Voltage-Output DACs with Serial Interface |