MAX5078

PRODUCTION

4A, 20ns, MOSFET Driver

4A, 20ns MOSFET Driver in 3mm x 3mm TDFN Power Package for Ultra-Compact, High-Frequency Power Supplies

Part Models
2
1ku List Price
Starting From $8.78
Viewing:

Part Details

  • 4V to 15V Single Power Supply
  • 4A Peak Source/Sink Drive Current
  • 20ns (typ) Propagation Delay
  • Matching Delay Between Inverting and Noninverting Inputs
  • VDD/2 CMOS (MAX5078A)/TTL (MAX5078B) Logic Inputs
  • 0.1 x VDD (CMOS) and 0.3V (TTL) Logic-Input Hysteresis
  • Up to +18V Logic Inputs (Regardless of VDD Voltage)
  • Low Input Capacitance: 2.5pF (typ)
  • 40µA (typ) Quiescent Current
  • -40°C to +125°C Operating Temperature Range
  • 6-Pin TDFN Package
MAX5078
4A, 20ns, MOSFET Driver
MAX5078: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
High-Side Switches and MOSFET Drivers 2
MAX5048 PRODUCTION 7.6A, 12ns, SOT23/TDFN MOSFET Driver
MAX5056 PRODUCTION 4A, 20ns, Dual MOSFET Drivers
Product 3
MAX5054 PRODUCTION 4A, 20ns, Dual MOSFET Drivers
MAX5055 NOT RECOMMENDED FOR NEW DESIGNS 4A, 20ns, Dual MOSFET Drivers
MAX5057 NOT RECOMMENDED FOR NEW DESIGNS 4A, 20ns, Dual MOSFET Drivers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on max5078 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed