MAX4995AL

PRODUCTION

50mA to 600mA Programmable Current-Limit Switches

Industry's Most Accurate Current Limiter in Tiny 1.4mm x 1.8mm UTQFN

Part Models
3
1ku List Price
Starting From $2.31
Viewing:

Part Details

  • 50mA to 600mA Programmable Current Limit
  • ±10% Accurate Current Limit
  • Overload Active-Low FLAG Threshold
  • Low Dropout Voltage
  • Short-Circuit Protection
  • Thermal Shutdown
  • Reverse-Current Protection
  • 170µA (typ) Supply Current
  • +1.7V to +5.5V Supply Voltage Range
  • Tiny 10-Pin, 1.4mm x 1.8mm UTQFN Package
MAX4995AL
50mA to 600mA Programmable Current-Limit Switches
MAX4995A, MAX4995AF, MAX4995AL, MAX4995B, MAX4995C: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX4995AL yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed