MAX4987AE

PRODUCTION

Overvoltage-Protection Controller with USB ESD Protection

Overvoltage-Protection Controller with ESD Protection for High-Speed USB Interface

Part Models
2
1ku List Price
Starting From $2.57

Part Details

  • Input Voltage Protection Up to +28V
  • Integrated Low RON (100mΩ) nFET Switch
  • Internal Overcurrent Protection 1.5A (min)
  • Overcurrent Protection (Autoretry)
  • Enable Input
  • Internal 30ms Startup Delay
  • Low-Capacitance USB High-Speed Data Line ESD Protection (3pF)
    • ±15kV Human Body Model
    • ±15kV IEC 61000-4-2 Air Gap
    • ±6kV IEC 61000-4-2 Contact
  • Thermal-Shutdown Protection
  • 2mm x 3mm, 8-Pin TDFN Package
MAX4987AE
Overvoltage-Protection Controller with USB ESD Protection
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX4987AE yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed